Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity562-8084: C175 Repower Engine Kit
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
562-8084: C175 Repower Engine Kit
562-8084: C175 Repower Engine Kit

Repower - Replacement of 3524 engine with C175 for 797B machine. Additional kits and parts required for conversion.

Brand: Cat

Product Images
26.42mm Outer Diameter Protective Cap
11/16-16 X M12X1.5 Hex Head 90 Degrees Elbow O-Ring Adapter
Adapter-Straight
Straight Adapter
Prelube Pump Film
0.8mm Thick Engine Oil Filter Gasket
Hose Assembly
11/16-16 X M27X2 Hex Head Straight Adapter
HOSE AS-WATER
1.5 x 8.2mm 70A EPDM O-Ring
Water Pump Inlet Elbow
220mm Long Pump Mount Plate
736.6mm Inside Diameter Seal-O-Ring
Hose Assembly
Hose Assembly
45 Degree NPTF End Elbow
44.45mm Hexagonal Plated Steel Straight Adapter
22.22mm Hexagonal Fluid Carrying Adapter
M27 Hexagonal Plug
Governor Gasket
5/16-18 Hex Head Bolt
Straight Adapter
M12-1.75 x 40mm Hex Head Bolt
M12-1.75 x 50mm Hex Head Bolt
M30-3.5 x 80mm Hex Head Bolt
Air Compressor
1.78 X 27.22mm 90A NBR O-Ring
ORFS to Swivel 90 Degree Elbow Adaptor
Single Hose Clip
1.78 x 7.67mm 90A FKM O-Ring
9.4mm Inside Diameter Seal-O-Ring
M16 ID Steel Flat Washer
3.53 x 113.89mm 75A FKM O-Ring
2.8 x 23.7mm 90A NBR O-Ring
M10-1.5 x 25mm Hex Head Bolt
M8 ID Steel Flat Washer
M12 ID Steel Flat Washer
M10-1.5 x 63mm U Bolt
M8 ID Steel Flat Washer
1.5 x 8.2mm 75A FKM O-Ring
Aluminum Air Compressor Governor
51.7mm Long Engine Oil Lines Check Valve
1 - 11" Nipple Pipe
CONNECTION-P
Hose Assembly
7.65mm Internal Diameter O-Ring Seal
PLATE AS
PLATE AS
M10X1 External Hexagonal Plug
HOSE AS-OIL
3 x 37.47mm 90A NBR O-Ring
3.53 x 34.52mm 90A NBR O-Ring
0.787mm Thick Air Lines Gasket
1.78 x 12.47mm 90A FKM O-Ring
M16X1.5 Thread Hex-Drive Plug
34.92mm Internal Diameter Loop Clip
Single Hose Clip
133.00mm Minimum Internal Diameter Clamp
Adapter-Straight
Flat Washer, ID X OD X T: 11 X 21 X 2.5 mm
13.4mm Inside Diameter Seal-O-Ring
2.95 x 29.74mm 90A NBR O-Ring
M12 ID Steel Flat Washer
11/16-16 X 11/16-16 Thread 90-Degree Elbow Adapter
ORFS to STOR 90 Degree Elbow Adaptor
M10 ID Steel Flat Washer
2.8 x 23.7mm 90A FKM O-Ring
HOSE AS
3/4-14 NPTF X 13/16 -16 90 Degrees Elbow Adapter
SHIM GP-RAIL
PLATE AS
PLATE AS
PUMP GP-WATE
Housing Assembly-Clutch
Hose Assembly
M30 ID Steel Flat Washer
Regulator Valve
142mm Inner Diameter Boot
1-5/8-12 X 1-11/16-12 Hex Head 90 Degrees Elbow O-Ring Adapter
1.78 x 30.01mm 90A NBR O-Ring
M18X1.5 Thread Hex-Drive Plug
2.1 x 15.4mm 90A FKM O-Ring
1/8" Special Short Valve Vent
2.1 x 9.4mm 70A EPDM O-Ring
5/16''-18 x 1 1/2'' 12-Point Head Bolt
3/8''-16 x 2'' Hex Socket Button Head Bolt
90 Degree Elbow Adapter
M16-2 x 70mm Hex Head Bolt
107.54mm Inner Diameter O-Ring Seal
1" X 1" Elbow Adapter
23.00mm Internal Diameter Rubber Grommet
13/16-16 X 1/2-14 NPTF 90 Degrees Elbow Lubrication Adapter
2.95 x 26.62mm 90A NBR O-Ring
12.42mm Inner Diameter O-Ring Seal
139.07mm Inside Diameter Seal-O-Ring
101mm Inner Diameter Boot
9.25mm Inside Diameter Seal-O-Ring
M10 x 1.5mm Cone Lock Nut
M10-1.5 x 30mm Hex Head Bolt
1/8-27 NPTF Thread Hex Drive Plug
1.78 x 9.27mm 90A FKM O-Ring
2.1 x 15.4mm 70A EPDM O-Ring
42.90mm Minimum Internal Diameter Hose Clamp
562-8084: C175 Repower Engine Kit

Repower - Replacement of 3524 engine with C175 for 797B machine. Additional kits and parts required for conversion.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Items included

No results available.

179-4458: 26.42mm Outer Diameter Protective Cap
179-4458: 26.42mm Outer Diameter Protective CapQuantity: 1
227-5714: 11/16-16 X M12X1.5 Hex Head 90 Degrees Elbow O-Ring Adapter
227-5714: 11/16-16 X M12X1.5 Hex Head 90 Degrees Elbow O-Ring AdapterQuantity: 1
228-6046: Adapter-Straight
228-6046: Adapter-StraightQuantity: 1
228-6047: Straight Adapter
228-6047: Straight AdapterQuantity: 1
233-5070: Prelube Pump Film
233-5070: Prelube Pump FilmQuantity: 1
129-3948: 0.8mm Thick Engine Oil Filter Gasket
129-3948: 0.8mm Thick Engine Oil Filter GasketQuantity: 1
295-9825: Hose Assembly
295-9825: Hose AssemblyQuantity: 1
260-9141: 11/16-16 X M27X2 Hex Head Straight Adapter
260-9141: 11/16-16 X M27X2 Hex Head Straight AdapterQuantity: 1
281-6525: HOSE AS-WATER
281-6525: HOSE AS-WATERQuantity: 1
262-9990: 1.5 x 8.2mm 70A EPDM O-Ring
262-9990: 1.5 x 8.2mm 70A EPDM O-RingQuantity: 1
256-1346: Water Pump Inlet Elbow
256-1346: Water Pump Inlet ElbowQuantity: 1
314-2533: 220mm Long Pump Mount Plate
314-2533: 220mm Long Pump Mount PlateQuantity: 1
2D-6506: 736.6mm Inside Diameter Seal-O-Ring
2D-6506: 736.6mm Inside Diameter Seal-O-RingQuantity: 1
317-4606: Hose Assembly
317-4606: Hose AssemblyQuantity: 1
314-4058: Hose Assembly
314-4058: Hose AssemblyQuantity: 1
4B-9030: 45 Degree NPTF End Elbow
4B-9030: 45 Degree NPTF End ElbowQuantity: 1
9X-8260: 44.45mm Hexagonal Plated Steel Straight Adapter
9X-8260: 44.45mm Hexagonal Plated Steel Straight AdapterQuantity: 1
8C-6872: 22.22mm Hexagonal Fluid Carrying Adapter
8C-6872: 22.22mm Hexagonal Fluid Carrying AdapterQuantity: 1
8C-4423: M27 Hexagonal Plug
8C-4423: M27 Hexagonal PlugQuantity: 1
597-1291: Governor Gasket
597-1291: Governor GasketQuantity: 1
1D-4539: 5/16-18 Hex Head Bolt
1D-4539: 5/16-18 Hex Head BoltQuantity: 2
3B-7280: Straight Adapter
3B-7280: Straight AdapterQuantity: 1
6V-8197: M12-1.75 x 40mm Hex Head Bolt
6V-8197: M12-1.75 x 40mm Hex Head BoltQuantity: 3
6V-7673: M12-1.75 x 50mm Hex Head Bolt
6V-7673: M12-1.75 x 50mm Hex Head BoltQuantity: 40
8C-8723: M30-3.5 x 80mm Hex Head Bolt
8C-8723: M30-3.5 x 80mm Hex Head BoltQuantity: 32
261-4881: Air Compressor
261-4881: Air CompressorQuantity: 1
5K-9090: 1.78 X 27.22mm 90A NBR O-Ring
5K-9090: 1.78 X 27.22mm 90A NBR O-RingQuantity: 2
6V-9854: ORFS to Swivel 90 Degree Elbow Adaptor
6V-9854: ORFS to Swivel 90 Degree Elbow AdaptorQuantity: 1
8T-1897: Single Hose Clip
8T-1897: Single Hose ClipQuantity: 1
228-7088: 1.78 x 7.67mm 90A FKM O-Ring
228-7088: 1.78 x 7.67mm 90A FKM O-RingQuantity: 1
228-7100: 9.4mm Inside Diameter Seal-O-Ring
228-7100: 9.4mm Inside Diameter Seal-O-RingQuantity: 1
9X-8268: M16 ID Steel Flat Washer
9X-8268: M16 ID Steel Flat WasherQuantity: 8
Showing 1 to 32 of 103Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 562-8084

We are still working on adding a specification for this part.

Compatible Models for part number 562-8084

TRUCK

797

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert