Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity562-8099: C175 Repower Radiator Module Kit
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
562-8099: C175 Repower Radiator Module Kit
562-8099: C175 Repower Radiator Module Kit

Repower - Replacement of 3524 engine with C175 for 797B machine. Additional kits and parts required for conversion.

Brand: Cat

Product Images
M10-1.5 x 35mm Hex Head Bolt
M12 ID Steel Flat Washer
M10 ID Steel Flat Washer
M10-1.5 x 30mm Hex Head Bolt
GUSSET
PLATE
PLATE
15mm Thick Radiator Core Top Seal
18mm Thick Bottom Groove Locking Seal
M10 x 1.5mm Hex Flange Nut
M12-1.75 x 30mm Hex Head Bolt
562-8099: C175 Repower Radiator Module Kit

Repower - Replacement of 3524 engine with C175 for 797B machine. Additional kits and parts required for conversion.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Items included

No results available.

183-7121: M10-1.5 x 35mm Hex Head Bolt
183-7121: M10-1.5 x 35mm Hex Head BoltQuantity: 20
5P-1076: M12 ID Steel Flat Washer
5P-1076: M12 ID Steel Flat WasherQuantity: 20
7X-7729: M10 ID Steel Flat Washer
7X-7729: M10 ID Steel Flat WasherQuantity: 56
8T-4195: M10-1.5 x 30mm Hex Head Bolt
8T-4195: M10-1.5 x 30mm Hex Head BoltQuantity: 36
147-1589: GUSSET
147-1589: GUSSETQuantity: 10
288-7881: PLATE
288-7881: PLATEQuantity: 2
287-8325: PLATE
287-8325: PLATEQuantity: 2
4Q-5139: 15mm Thick Radiator Core Top Seal
4Q-5139: 15mm Thick Radiator Core Top SealQuantity: 1272
4Q-5140: 18mm Thick Bottom Groove Locking Seal
4Q-5140: 18mm Thick Bottom Groove Locking SealQuantity: 1272
189-1943: M10 x 1.5mm Hex Flange Nut
189-1943: M10 x 1.5mm Hex Flange NutQuantity: 20
8T-4139: M12-1.75 x 30mm Hex Head Bolt
8T-4139: M12-1.75 x 30mm Hex Head BoltQuantity: 20
Showing 1 to 11 of 11
DescriptionSpecificationsCompatible Models
Specifications for part number 562-8099

We are still working on adding a specification for this part.

Compatible Models for part number 562-8099

TRUCK

797 797B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert