Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsUpgrade KitsGuarding584-1926: Lights, Auxiliary Connectors, and Coupler Guard Kit
Home
Upgrade & Repair KitsUpgrade KitsGuarding
584-1926: Lights, Auxiliary Connectors, and Coupler Guard Kit
584-1926: Lights, Auxiliary Connectors, and Coupler Guard Kit

This kit provides guarding for the front work lights, rear work lights, auxiliary hydraulic connections, work tool electrical harness connection and work tool coupler area. Note: If additional debris guarding is required, please refer to the Debris Kit.

Brand: Cat

Product Images
584-1926: Lights, Auxiliary Connectors, and Coupler Guard Kit
584-1926: Lights, Auxiliary Connectors, and Coupler Guard Kit
584-1926: Lights, Auxiliary Connectors, and Coupler Guard Kit

This kit provides guarding for the front work lights, rear work lights, auxiliary hydraulic connections, work tool electrical harness connection and work tool coupler area. Note: If additional debris guarding is required, please refer to the Debris Kit.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

462-1633: 8mm Thick Quick Coupler Support Plate
462-1633: 8mm Thick Quick Coupler Support PlateQuantity: 1
6V-7743: M6 x 1mm Cone Lock Nut
6V-7743: M6 x 1mm Cone Lock NutQuantity: 4
342-9920: M8-1.25 x 20mm Hex Flange Head Bolt
342-9920: M8-1.25 x 20mm Hex Flange Head BoltQuantity: 1
7X-7729: M10 ID Steel Flat Washer
7X-7729: M10 ID Steel Flat WasherQuantity: 6
9X-2038: M6 ID Steel Flat Washer
9X-2038: M6 ID Steel Flat WasherQuantity: 2
9X-2045: M6-1 x 20mm Rounded Truss Head Hexalobular Screw
9X-2045: M6-1 x 20mm Rounded Truss Head Hexalobular ScrewQuantity: 4
5P-4116: M8 ID Steel Flat Washer
5P-4116: M8 ID Steel Flat WasherQuantity: 1
484-7983: PLATE
484-7983: PLATEQuantity: 1
498-4735: 3mm Thickness Lighting Guard Plate
498-4735: 3mm Thickness Lighting Guard PlateQuantity: 1
650-4508: Quick Coupler Guard Plate
650-4508: Quick Coupler Guard PlateQuantity: 1
5C-7261: M8 x 1.25mm Hex Nut
5C-7261: M8 x 1.25mm Hex NutQuantity: 1
8T-4196: M10-1.5 35mm Hex Head Bolt
8T-4196: M10-1.5 35mm Hex Head BoltQuantity: 11
8T-4133: M10 x 1.5mm Hex Nut
8T-4133: M10 x 1.5mm Hex NutQuantity: 3
8T-4136: M10-1.5 x 25mm Hex Head Bolt
8T-4136: M10-1.5 x 25mm Hex Head BoltQuantity: 2
8T-4205: 1/4" ID Steel Flat Washer
8T-4205: 1/4" ID Steel Flat WasherQuantity: 4
8T-4908: M8-1.25 x 25mm Hex Head Bolt
8T-4908: M8-1.25 x 25mm Hex Head BoltQuantity: 1
133-8715: 10mm Thick Double Flange Grommet
133-8715: 10mm Thick Double Flange GrommetQuantity: 1
391-5623: 3mm Thick Guard Plate
391-5623: 3mm Thick Guard PlateQuantity: 2
447-6837: Coupler Guard Bracket
447-6837: Coupler Guard BracketQuantity: 2
493-3375: 3mm Thickness Lighting Guard Plate
493-3375: 3mm Thickness Lighting Guard PlateQuantity: 1
489-0463: Bottom Guard Cover
489-0463: Bottom Guard CoverQuantity: 1
650-6391: Coupler Guard Cover
650-6391: Coupler Guard CoverQuantity: 1
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 7
Showing 1 to 23 of 23
DescriptionSpecificationsCompatible Models
Specifications for part number 584-1926

We are still working on adding a specification for this part.

Compatible Models for part number 584-1926

MULTI TERRAIN LOADER

277D 287D

COMPACT TRACK LOADER

289D 279D 279D3 289D3

SKID STEER LOADER

246D3 246D 262D 262D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert