Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsGuarding601-9610: Turbocharger Guard Kit
Home
Upgrade & Repair KitsUpgrade KitsGuarding
601-9610: Turbocharger Guard Kit
601-9610: Turbocharger Guard Kit

This kit contains perforated steel guards that are designed to cover the exhaust manifold and turbocharger to assist in deterring the collection of material on these components.

Brand: Cat

Product Images
601-9610: Turbocharger Guard Kit
601-9610: Turbocharger Guard Kit
601-9610: Turbocharger Guard Kit
601-9610: Turbocharger Guard Kit
601-9610: Turbocharger Guard Kit

This kit contains perforated steel guards that are designed to cover the exhaust manifold and turbocharger to assist in deterring the collection of material on these components.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

This kit contains perforated steel guards that are designed to cover the exhaust manifold and turbocharger to assist in deterring the collection of material on these components. The Turbo Guard kit is required in applications where airborne debris is present and should be used in conjunction with the Debris Barrier Kit.

This kit contains perforated steel guards that are designed to cover the exhaust manifold and turbocharger to assist in deterring the collection of material on these components. The Turbo Guard kit is required in applications where airborne debris is present and should be used in conjunction with the Debris Barrier Kit.

Specifications
Specifications
Units of MeasureUSMetric
Overall Length (mm): 450
Overall Length (in): 17.72
Overall Height (mm): 250
Overall Height (in): 9.84
Overall Width (mm): 227.1
Overall Width (in): 8.94
Material: Steel
Units of MeasureUSMetric
Overall Length (mm): 450
Overall Length (in): 17.72
Overall Height (mm): 250
View More
Compatible Models
Compatible Models
Compact Track Loader
259D3279D3289D3
Skid Steer Loader
242D3246D3236D3262D3
View More
Compact Track Loader
259D3279D3289D3
Warranty Information
Return Policy
Parts included in this kit

No results available.

174-9194: M8-1.25 x 16mm Hex Flange Head Bolt
174-9194: M8-1.25 x 16mm Hex Flange Head BoltQuantity: 6
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 2
601-9613: Turbocharger Guard Mounting Bracket
601-9613: Turbocharger Guard Mounting BracketQuantity: 1
601-9614: Turbocharger Guard Mounting Bracket
601-9614: Turbocharger Guard Mounting BracketQuantity: 1
5P-4116: M8 ID Steel Flat Washer
5P-4116: M8 ID Steel Flat WasherQuantity: 2
601-9612: GUARD
601-9612: GUARDQuantity: 1
345-4709: BOLT
345-4709: BOLTQuantity: 2
4P-8134: 21.00mm Clamp Width Ladder Clip
4P-8134: 21.00mm Clamp Width Ladder ClipQuantity: 2
Showing 1 to 8 of 8
DescriptionSpecificationsCompatible Models
Description for part number 601-9610

This kit contains perforated steel guards that are designed to cover the exhaust manifold and turbocharger to assist in deterring the collection of material on these components. The Turbo Guard kit is required in applications where airborne debris is present and should be used in conjunction with the Debris Barrier Kit.

View More
Specifications for part number 601-9610

Units of Measure

USMetric
Overall Length (mm): 450
Overall Length (in): 17.72
Overall Height (mm): 250
Overall Height (in): 9.84
Overall Width (mm): 227.1
Overall Width (in): 8.94
Material: Steel
View More
Compatible Models for part number 601-9610

COMPACT TRACK LOADER

259D3 279D3 289D3

SKID STEER LOADER

242D3 246D3 236D3 262D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert