Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsGuarding594-4893: Debris Kit
Home
Upgrade & Repair KitsUpgrade KitsGuarding
594-4893: Debris Kit
594-4893: Debris Kit

This kit provides additional components for customers in debris intensive applications that restrict debris and other material from entering the engine compartment and the lower machine frame.

Brand: Cat

Product Images
594-4893: Debris Kit
594-4893: Debris Kit
594-4893: Debris Kit
594-4893: Debris Kit
594-4893: Debris Kit

This kit provides additional components for customers in debris intensive applications that restrict debris and other material from entering the engine compartment and the lower machine frame.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

386-6028: 16.50mm Overall Height Bulk Seal
386-6028: 16.50mm Overall Height Bulk SealQuantity: 175
433-5336: BOOT AS
433-5336: BOOT ASQuantity: 2
433-5338: Lift Cylinder Mount Bracket
433-5338: Lift Cylinder Mount BracketQuantity: 1
433-5343: Guard Support Right Hand
433-5343: Guard Support Right HandQuantity: 1
439-1597: GASKET
439-1597: GASKETQuantity: 2
416-0737: 4.8mm Thick Left-Hand Side Gasket
416-0737: 4.8mm Thick Left-Hand Side GasketQuantity: 1
416-0746: Radiator Guard Rear Cooling Pack Support Plate
416-0746: Radiator Guard Rear Cooling Pack Support PlateQuantity: 1
416-0749: PLATE
416-0749: PLATEQuantity: 1
416-0739: Debris Guard Rear Door Plate
416-0739: Debris Guard Rear Door PlateQuantity: 1
416-0751: 2mm Thick Debris Guard Plate
416-0751: 2mm Thick Debris Guard PlateQuantity: 1
457-8105: Muffler Exhaust Pipe Cover
457-8105: Muffler Exhaust Pipe CoverQuantity: 1
506-1746: 3mm Thick Angle Plate
506-1746: 3mm Thick Angle PlateQuantity: 2
123-3827: 24mm Overall Width Bulk Seal
123-3827: 24mm Overall Width Bulk SealQuantity: 150
282-2270: Fuel Filter Strainer
282-2270: Fuel Filter StrainerQuantity: 1
113-8694: M6-1 x 20mm Hex Flange Head Bolt
113-8694: M6-1 x 20mm Hex Flange Head BoltQuantity: 12
8T-6726: 95.00mm Internal Diameter Standard Hose Clamp
8T-6726: 95.00mm Internal Diameter Standard Hose ClampQuantity: 2
5C-7261: M8 x 1.25mm Hex Nut
5C-7261: M8 x 1.25mm Hex NutQuantity: 2
8L-5008: NPTF 45 Degree Elbow Adaptor
8L-5008: NPTF 45 Degree Elbow AdaptorQuantity: 2
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 8
8T-4205: 1/4" ID Steel Flat Washer
8T-4205: 1/4" ID Steel Flat WasherQuantity: 51
494-9188: Left Hand Debris Guard Cover
494-9188: Left Hand Debris Guard CoverQuantity: 1
494-9189: COVER AS-RH
494-9189: COVER AS-RHQuantity: 1
473-9358: 3mm Thick Gasket Mount Plate
473-9358: 3mm Thick Gasket Mount PlateQuantity: 1
473-9357: 2mm Thick Debris Guard Bulk Seal Mount Plate
473-9357: 2mm Thick Debris Guard Bulk Seal Mount PlateQuantity: 1
453-1793: 2mm Thick Debris Guard Gasket Mount Plate
453-1793: 2mm Thick Debris Guard Gasket Mount PlateQuantity: 1
433-5342: Lift Cylinder Debris Guard Support
433-5342: Lift Cylinder Debris Guard SupportQuantity: 1
437-2996: PLATE
437-2996: PLATEQuantity: 1
462-5998: Debris Enclosure Support Plate
462-5998: Debris Enclosure Support PlateQuantity: 1
416-0741: PLATE
416-0741: PLATEQuantity: 1
416-0745: 4.8mm Thick Left-Hand Side Gasket
416-0745: 4.8mm Thick Left-Hand Side GasketQuantity: 1
416-0747: 4.8mm Thick Debris Guard Gasket
416-0747: 4.8mm Thick Debris Guard GasketQuantity: 1
416-0738: 4.8mm Thick Debris Guard Rear Door Gasket
416-0738: 4.8mm Thick Debris Guard Rear Door GasketQuantity: 1
Showing 1 to 32 of 70Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 594-4893

Units of Measure

USMetric
Weight (kg): 27.78
Weight (lb): 61.24
View More
Compatible Models for part number 594-4893

MULTI TERRAIN LOADER

287D

COMPACT TRACK LOADER

289D

SKID STEER LOADER

262D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert