Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsMaintenance Improvement415-2795: Engine Air Pre-Cleaner Kit
Home
Upgrade & Repair KitsUpgrade KitsMaintenance Improvement
415-2795: Engine Air Pre-Cleaner Kit
415-2795: Engine Air Pre-Cleaner Kit

Turbine type pre-cleaner for the engine air filter to extend filter life. For use in high dust/debris applications

Brand: Cat

Product Images
415-2795: Engine Air Pre-Cleaner Kit
415-2795: Engine Air Pre-Cleaner Kit
415-2795: Engine Air Pre-Cleaner Kit

Turbine type pre-cleaner for the engine air filter to extend filter life. For use in high dust/debris applications

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

376-8669: Air Cleaner Group (Basic)
376-8669: Air Cleaner Group (Basic)Quantity: 1
388-6650: Molded Precleaner Engine Air Hose
388-6650: Molded Precleaner Engine Air HoseQuantity: 1
376-8670: Precleaner Clamp
376-8670: Precleaner ClampQuantity: 1
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 6
261-6101: Precleaner Outer Cover
261-6101: Precleaner Outer CoverQuantity: 1
388-6657: PIPE AS
388-6657: PIPE ASQuantity: 1
376-8678: Precleaner Shield
376-8678: Precleaner ShieldQuantity: 1
356-5250: 74.7mm Inner Diameter Hose Adapter
356-5250: 74.7mm Inner Diameter Hose AdapterQuantity: 1
130-3279: Turbine Precleaner
130-3279: Turbine PrecleanerQuantity: 1
6V-3582: 82.55mm Internal Diameter Standard Hose Clamp
6V-3582: 82.55mm Internal Diameter Standard Hose ClampQuantity: 1
7X-0613: M8 ID Steel Flat Washer
7X-0613: M8 ID Steel Flat WasherQuantity: 2
5C-7261: M8 x 1.25mm Hex Nut
5C-7261: M8 x 1.25mm Hex NutQuantity: 3
8T-4908: M8-1.25 x 25mm Hex Head Bolt
8T-4908: M8-1.25 x 25mm Hex Head BoltQuantity: 5
8T-6726: 95.00mm Internal Diameter Standard Hose Clamp
8T-6726: 95.00mm Internal Diameter Standard Hose ClampQuantity: 1
Showing 1 to 14 of 14
DescriptionSpecificationsCompatible Models
Specifications for part number 415-2795

We are still working on adding a specification for this part.

Compatible Models for part number 415-2795

MULTI TERRAIN LOADER

277D 287D

COMPACT TRACK LOADER

289D 279D 279D3 289D3

SKID STEER LOADER

246D3 246D 262D 262D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert