Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits592-7317: Single Cylinder Head Install Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
592-7317: Single Cylinder Head Install Kit
592-7317: Single Cylinder Head Install Kit

Single Cylinder Head Gasket Kit

Brand: Cat

Product Images
592-7317: Single Cylinder Head Install Kit
592-7317: Single Cylinder Head Install Kit

Single Cylinder Head Gasket Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description: • This kit contains the gaskets and seals to rebuild and reinstall a single cylinder head. This kit includes the turbo gaskets but does not include the fuel injector seals. Order a single fuel injector seal kit as needed. Attributes: • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

Description: • This kit contains the gaskets and seals to rebuild and reinstall a single cylinder head. This kit includes the turbo gaskets but does not include the fuel injector seals. Order a single fuel injector seal kit as needed. Attributes: • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Truck Engine
C11C15
View More
Truck Engine
C11C15
Warranty Information
Return Policy
Parts included in this kit

No results available.

304-4925: 1037.3mm Long Isolation Seal
304-4925: 1037.3mm Long Isolation SealQuantity: 1
6V-1585: 46.99mm Inside Diameter Seal-O-Ring
6V-1585: 46.99mm Inside Diameter Seal-O-RingQuantity: 2
140-3047: 3/8''-16 x 1 1/8'' Hex Head Bolt
140-3047: 3/8''-16 x 1 1/8'' Hex Head BoltQuantity: 2
272-0390: 878.40mm Outside Diameter Press in Place Seal
272-0390: 878.40mm Outside Diameter Press in Place SealQuantity: 1
227-1204: 0.2mm Thick Engine Cylinder Block Gasket
227-1204: 0.2mm Thick Engine Cylinder Block GasketQuantity: 1
4N-1156: 1.2mm Thick Radiator Water Lines Gasket
4N-1156: 1.2mm Thick Radiator Water Lines GasketQuantity: 1
6V-3832: 55.24mm Inside Diameter Seal-O-Ring
6V-3832: 55.24mm Inside Diameter Seal-O-RingQuantity: 1
6V-5063: 2.95 x 23.47mm 70A EPDM O-Ring
6V-5063: 2.95 x 23.47mm 70A EPDM O-RingQuantity: 1
238-5082: 2.95 x 23.47mm 90A FKM O-Ring
238-5082: 2.95 x 23.47mm 90A FKM O-RingQuantity: 1
137-8101: 3.53 x 7.52mm 75A FKM O-Ring
137-8101: 3.53 x 7.52mm 75A FKM O-RingQuantity: 2
197-8418: 0.3mm Thick Turbocharger Oil Exhaust Gasket
197-8418: 0.3mm Thick Turbocharger Oil Exhaust GasketQuantity: 2
118-5068: 15.54mm Inside Diameter Seal-O-Ring
118-5068: 15.54mm Inside Diameter Seal-O-RingQuantity: 6
391-2167: 3/8''-16 Hex Flange Nut
391-2167: 3/8''-16 Hex Flange NutQuantity: 8
197-8419: 0.35mm Thick Turbocharger Oil Exhaust Gasket
197-8419: 0.35mm Thick Turbocharger Oil Exhaust GasketQuantity: 2
6V-1197: 98.02mm Inner Diameter O-Ring Seal
6V-1197: 98.02mm Inner Diameter O-Ring SealQuantity: 1
6V-9027: 1.83 x 8.92mm 70A EPDM O-Ring
6V-9027: 1.83 x 8.92mm 70A EPDM O-RingQuantity: 4
380-5855: Exhaust Shield Seal Assembly
380-5855: Exhaust Shield Seal AssemblyQuantity: 2
6V-5759: 3.53 x 10.69mm 75A FKM O-Ring
6V-5759: 3.53 x 10.69mm 75A FKM O-RingQuantity: 3
571-9902: Kit - Cylinder Head Gasket
571-9902: Kit - Cylinder Head GasketQuantity: 1
142-2329: 11.70mm Thick Drainback Oil Seal
142-2329: 11.70mm Thick Drainback Oil SealQuantity: 1
160-7271: 6.36mm Thick Press Seal
160-7271: 6.36mm Thick Press SealQuantity: 1
238-5078: 1.63 x 6.07mm 90A FKM O-Ring
238-5078: 1.63 x 6.07mm 90A FKM O-RingQuantity: 2
3E-6772: 17.90mm Inner Diameter Water Seal
3E-6772: 17.90mm Inner Diameter Water SealQuantity: 24
5P-0840: 3.53 x 12.29mm 75A FKM O-Ring
5P-0840: 3.53 x 12.29mm 75A FKM O-RingQuantity: 2
227-5903: 2.62 x 61.6mm 70A EPDM O-Ring
227-5903: 2.62 x 61.6mm 70A EPDM O-RingQuantity: 1
6V-3251: 2.46 x 19.18mm 70A EPDM O-Ring
6V-3251: 2.46 x 19.18mm 70A EPDM O-RingQuantity: 1
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 2
313-9550: 0.375 - 16 Thread High-Temperature Taperlock Stud
313-9550: 0.375 - 16 Thread High-Temperature Taperlock StudQuantity: 4
117-8801: 2.62 x 126.67mm 75A FKM O-Ring
117-8801: 2.62 x 126.67mm 75A FKM O-RingQuantity: 1
238-5079: 1.63 x 7.65mm 90A FKM O-Ring
238-5079: 1.63 x 7.65mm 90A FKM O-RingQuantity: 5
5E-8771: 120.32mm Inner Diameter O-Ring Seal
5E-8771: 120.32mm Inner Diameter O-Ring SealQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 15
Showing 1 to 32 of 44Load More
DescriptionSpecificationsCompatible Models
Description for part number 592-7317

Description: • This kit contains the gaskets and seals to rebuild and reinstall a single cylinder head. This kit includes the turbo gaskets but does not include the fuel injector seals. Order a single fuel injector seal kit as needed. Attributes: • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

View More
Specifications for part number 592-7317

We are still working on adding a specification for this part.

Compatible Models for part number 592-7317

TRUCK ENGINE

C11 C15

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert