Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsLink Assemblies596-8460: Link Assembly
Home
UndercarriageTrack ComponentsLink Assemblies
596-8460: Link Assembly
596-8460: Link Assembly

Cat® Link Assembly GLT, Clamp Master, 49 Sections, Press Fit, SALT, 190mm Track Pitch

Brand: Cat

Product Images
596-8460: Link Assembly
596-8460: Link Assembly
596-8460: Link Assembly
596-8460: Link Assembly
596-8460: Link Assembly

Cat® Link Assembly GLT, Clamp Master, 49 Sections, Press Fit, SALT, 190mm Track Pitch

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 596-8460

Units of Measure

USMetric
Number of Track Sections: 49
Bolt Size (mm): M20
Weight (kg): 547.3
Track Pitch (in): 7.48
Weight (lb): 1,206.59
Track Pitch (mm): 190
Link Inside Spread Sprocket (in): 3.094
Rotating Bushing Track (Rbt): No
Pin Retention System: Press Fit
Rail To Bushing OD (mm): 29.7
Link Inside Spread Roller (in): 3.614
UC System: HD
Shoe Bolt Hole Spacing B (mm): 119.6
Rail To Bushing OD (in): 1.169
Shoe Bolt Hole Spacing C (mm): 155.6
Link Inside Spread Roller (mm): 91.8
Link Height (mm): 106
Shoe Bolt Hole Spacing A (in): 2.717
Shoe Bolt Hole Spacing A (mm): 69
Number of Sections: 49
Shoe Bolt Hole Spacing B (in): 4.709
Bushing OD (in): 2.39
Link Outside Spread (in): 6.567
Bushing OD (mm): 60.7
Bolt Hole Diameter (in): 0.827
Grease Track Type: GLT
Link Outside Spread (mm): 166.8
Link Inside Spread Sprocket (mm): 78.6
Seal And Lube Type: SALT
Bolt Hole Diameter (mm): 21
Master Link Type: Clamp Master
Rail To Pin Boss OD (mm): 33.5
Rail To Pin Boss OD (in): 1.319
Track Bolt Thread: M20
Pin Length (in): 8.15
Shoe Bolt Hole Spacing C (in): 6.126
Link Height (in): 4.173
Wear Sensor: No
Track Stiffening System: Not Applicable
Master Bolt Thread: M20
Pin Length (mm): 207
View More
Compatible Models for part number 596-8460

EXCAVATOR

320 OTHER 323D L 323D2 L 320 GC 323 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert