Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5V-5262: 7/16''-20 x 1 17/64'' Hex Head Shoulder Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
5V-5262: 7/16''-20 x 1 17/64'' Hex Head Shoulder Bolt
5V-5262: 7/16''-20 x 1 17/64'' Hex Head Shoulder Bolt

Hex Head Cap Screw / Bolt

Brand: Cat

Product Images
5V-5262: 7/16''-20 x 1 17/64'' Hex Head Shoulder Bolt
5V-5262: 7/16''-20 x 1 17/64'' Hex Head Shoulder Bolt
5V-5262: 7/16''-20 x 1 17/64'' Hex Head Shoulder Bolt
5V-5262: 7/16''-20 x 1 17/64'' Hex Head Shoulder Bolt
5V-5262: 7/16''-20 x 1 17/64'' Hex Head Shoulder Bolt

Hex Head Cap Screw / Bolt

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5V-5262
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5V-5262

Units of Measure

USMetric
Bolt Length (in): 1.26
Material: Steel,Carbon Steel,Alloy Zinc
Bolt Length (mm): 32
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 0.437
Grip Length (mm): 11.1
Hand of Thread: RH
Thread Size (in): 0.017
Class or Grade: SAE J429 Grade 8 (150 ksi)
Thread Size (mm): 0.4375
Locking Feature: None
Thread Size (dia x pitch) (mm): 7/16x20
View More
Compatible Models for part number 5V-5262

INTEGRATED TOOLCARRIER

IT28 IT18 IT12B IT14F IT14B IT28B IT18F IT18B

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 632 631 623K LRC 631K 623K 621K 627K 613G 637K 657 651

LOAD HAUL DUMP

R1700 R2900 XE R1700 XE

MATERIAL HANDLER

M325D MH M325D L MH

WINCH

518 54H 57H 56H 53 57 56 55 54 59 58

MOTOR GRADER

120H 120G 120K 120 GC 135H 140K 140H 140G 130G 140K 2 140 GC 160 16G 140 14G 12H 12G 12K 120 160K 160H 160G 120K 2

TRACK SKIDDER

D5HTSK II D4HTSK III D4HTSK II

TRACK-TYPE TRACTOR

D6G2 LGP D6H II D3C II D10 D4H III 30/30 D3C III D3G D4G D4H D4E D5B D5C D5M D5N D5H D5G D6D D6R D6M D6N D6H D10N D11N D6H XL D6H XR D4C III D5H XL D5C III D7G2 D7R D7G D7H D8R D8K D8L D8N D9R D9L D9N D9H DEUCE D6G2 XL D4H XL D4C II

WHEEL SKIDDER

518C 528B 518 530B 508

ASPHALT PAVER

AP-800 BG-240C AP-900B AP-1050B AP-800D AP-800C AP-800B BG-260C BG-2455C AP-1000B AP-650B BG-230 AP-1050 AP-1055B AP-1000 BG-225C BG-230D BG-245C

PIPELAYER

578 561N 561M 572R 583R 589

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5230B 5130 5230 5130B

FRONT SHOVEL

235C

EXCAVATOR

215B 215C 215D 225B 225D 219D 229D 231D M325D MH 235B 235C 235D 245D 245B M325D L MH 229 225 235 219 215 245 M312 M315 M318 M320

VIBRATORY COMPACTOR

CS-431C CS-573 CP-533D CP-533C CS-583 CP-533E CS-323C CS-34 CS-433E CS-663E CS-433C CS-323 CS-531D CS-563 CS-531C CS-533 CP-663E CS-653 CS-531 CP-433C CP-433E CS-423E CP-323C CS-533C CS-533D CS-533E CP-563E CP-563D CS-643 CP-563C CB-534 CB-534C CB-534B CB-634 CP-34 CB-634C CB-614 CC-34 CB-224D CB-224E CC-24 CB-224B CB-225E CB-334E CB-334D CB-225D CP-563 CP-323 CB-214E CB-335E CB-214B CB-335D CB-214D CB-434B CB-434C CB-434 CB-334E XW CP-643 CP-573E CS-583E CS-583C CS-583D CP-533 CP-653 CB-34 XW CB-32 CB-34 CS-573C CS-573D CS-573E CB-24 CB-22 CS-683E CS-563C CS-563D CS-563E

RIPPER SCARIFIER

16G

WHEEL TRACTOR

633E II 631K 631G 621K OEM 651 623G 623H 621F 657G 621G 621H 627G 627H 627F 637G 637E 637K

RECLAIMER MIXER

RM-350B RM-350 RM-250C

HYDRAULIC CONTROL

163 143 153 141 140

TRACK LOADER

933C 963 973 939 933 943 941 939C 953 977L 931C II 983B 935C II

SOIL COMPACTOR

CP5 CS5 825C 815B

EJECTOR TRUCK

740 730

BACKHOE LOADER

416 426 428 438 436 446 428B 416B

WHEEL DOZER

834B 814B 824C

LANDFILL COMPACTOR

826C 816B

GRAPPLE

120C 518 125C

COMPACT WHEEL LOADER

910F 910E 910

WHEEL LOADER

960F 950B 950E 950F G926 988B G916 966D 966C 966F 966E G936 936E 936F 926E 938F 918F 994 916 920 926 930 936 950 950B/950E 980C 992C 980F 970F 950F II

TELEHANDLER

RT80 RT60 RT50 RTC60 RT100 RT50SA

ROAD RECLAIMER

RR-250B RR-250 RM-350B

SOIL STABILIZER

SS-250B SS-250

ARTICULATED TRUCK

D44B D20D D35HP D30D D250E II D250E D250D D25D D350D D300E II D550B D300E D300D D400D D400 725 D40D 740 730 735 OEM 735

RIPPER

D5 977 953 951 955 943 3 7 6 5 4 9 8 11 10

WHEELED EXCAVATOR

M322D MH M330D M325C MH M318D M318C M324D2 MH M318D MH M322D2 M322D M322C M318C MH M315C M315D M316C M316D M320D2 M313C M313D M322D2 MH

BOOM

120C

PNEUMATIC COMPACTOR

PS-200B PS-360B PF-290B PS-150B

WHEEL SCRAPER

637K

TRUCK

775F 789C 777B 789B 777F 769C 785 789 793 797 793B 793C 773F 785C 797B 773B 785B 772 770 777

LOGGER

227

TRACTOR

772B 784C 784B 776 776B 768C

BULLDOZER

834U 834S 6 8SU D5C PAT 7SU 6SU 11SU 7S LGP 8S 8U 9C 9U 9S 4S 4P 10C 5A D5C PATLGP 5P 5S 6A 6S 11U 7A 10S 7S 7U 10U 8A 5A PAT 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert