Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsUpgrade KitsGuarding471-7024: Debris Kit
Home
Upgrade & Repair KitsUpgrade KitsGuarding
471-7024: Debris Kit
471-7024: Debris Kit

This kit provides additional components for customers in debris intensive applications that restrict debris and other material from entering the engine compartment and the lower machine frame.

Brand: Cat

Product Images
471-7024: Debris Kit
471-7024: Debris Kit
471-7024: Debris Kit
471-7024: Debris Kit

This kit provides additional components for customers in debris intensive applications that restrict debris and other material from entering the engine compartment and the lower machine frame.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

444-9533: 2mm Thick Boot Plate
444-9533: 2mm Thick Boot PlateQuantity: 1
441-8641: Debris Guard Cover
441-8641: Debris Guard CoverQuantity: 1
428-5917: Radiator Grill Supporting Plate
428-5917: Radiator Grill Supporting PlateQuantity: 1
7K-3262: 25.40mm Long Steel Thumb Screw
7K-3262: 25.40mm Long Steel Thumb ScrewQuantity: 2
132-8502: 30.40mm Height Bulk Seal
132-8502: 30.40mm Height Bulk SealQuantity: 286
3E-8020: M6-1 x 25mm Rounded Pan Head Hexalobular Screw
3E-8020: M6-1 x 25mm Rounded Pan Head Hexalobular ScrewQuantity: 24
6V-7743: M6 x 1mm Cone Lock Nut
6V-7743: M6 x 1mm Cone Lock NutQuantity: 42
9X-2045: M6-1 x 20mm Rounded Truss Head Hexalobular Screw
9X-2045: M6-1 x 20mm Rounded Truss Head Hexalobular ScrewQuantity: 18
386-6028: 16.50mm Overall Height Bulk Seal
386-6028: 16.50mm Overall Height Bulk SealQuantity: 188
428-5906: Cabin Guard Supporting Cover
428-5906: Cabin Guard Supporting CoverQuantity: 1
428-5911: GASKET LH
428-5911: GASKET LHQuantity: 1
428-5915: PLATE RH
428-5915: PLATE RHQuantity: 1
428-5922: PLATE RH
428-5922: PLATE RHQuantity: 1
428-5926: PLATE LH
428-5926: PLATE LHQuantity: 1
428-5930: PLATE LOWER
428-5930: PLATE LOWERQuantity: 1
430-4701: GASKET LOWER
430-4701: GASKET LOWERQuantity: 1
446-0176: COVER AS-EXH
446-0176: COVER AS-EXHQuantity: 1
441-8640: COVER
441-8640: COVERQuantity: 1
282-2270: Fuel Filter Strainer
282-2270: Fuel Filter StrainerQuantity: 1
123-3827: 24mm Overall Width Bulk Seal
123-3827: 24mm Overall Width Bulk SealQuantity: 146
8T-4205: 1/4" ID Steel Flat Washer
8T-4205: 1/4" ID Steel Flat WasherQuantity: 42
450-0159: PLATE
450-0159: PLATEQuantity: 1
428-5912: PLATE
428-5912: PLATEQuantity: 1
428-5913: GASKET RH
428-5913: GASKET RHQuantity: 1
428-5914: PLATE LH
428-5914: PLATE LHQuantity: 1
428-5916: Rear Cooling Pack Support Gasket
428-5916: Rear Cooling Pack Support GasketQuantity: 1
428-5921: GASKET RH
428-5921: GASKET RHQuantity: 1
428-5924: GASKET
428-5924: GASKETQuantity: 1
428-5927: PLATE RH
428-5927: PLATE RHQuantity: 1
9X-2092: 14mm Width Bulk Trim
9X-2092: 14mm Width Bulk TrimQuantity: 36
7X-2031: 127mm Outer Diameter Push On Nut
7X-2031: 127mm Outer Diameter Push On NutQuantity: 2
266-3314: M6-1 x 20mm Hex Flange Head Bolt
266-3314: M6-1 x 20mm Hex Flange Head BoltQuantity: 11
Showing 1 to 32 of 32
DescriptionSpecificationsCompatible Models
Specifications for part number 471-7024

We are still working on adding a specification for this part.

Compatible Models for part number 471-7024

MULTI TERRAIN LOADER

257D 257D3

COMPACT TRACK LOADER

259D 259D3

SKID STEER LOADER

242D3 242D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert