Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsUpgrade KitsGuarding594-4892: Debris Kit
Home
Upgrade & Repair KitsUpgrade KitsGuarding
594-4892: Debris Kit
594-4892: Debris Kit

This kit provides additional components for customers in debris intensive applications that restrict debris and other material from entering the engine compartment and the lower machine frame.

Brand: Cat

Product Images
594-4892: Debris Kit
594-4892: Debris Kit
594-4892: Debris Kit
594-4892: Debris Kit
594-4892: Debris Kit

This kit provides additional components for customers in debris intensive applications that restrict debris and other material from entering the engine compartment and the lower machine frame.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

462-5999: 3mm Thick Gasket Support Plate
462-5999: 3mm Thick Gasket Support PlateQuantity: 1
416-0748: PLATE
416-0748: PLATEQuantity: 1
473-9356: 4.8mm Thick Enclosure Gasket
473-9356: 4.8mm Thick Enclosure GasketQuantity: 1
345-5857: 2mm Thick Right Hand Enclosure Support Plate
345-5857: 2mm Thick Right Hand Enclosure Support PlateQuantity: 1
437-3094: 4.8mm Thick Debris Guard Frame Gasket
437-3094: 4.8mm Thick Debris Guard Frame GasketQuantity: 1
437-5042: 2mm Thick Bottom Guard Cover
437-5042: 2mm Thick Bottom Guard CoverQuantity: 1
439-3099: 4.8mm Thick Debris Guard Frame Gasket
439-3099: 4.8mm Thick Debris Guard Frame GasketQuantity: 1
9X-2092: 14mm Width Bulk Trim
9X-2092: 14mm Width Bulk TrimQuantity: 46
7X-2031: 127mm Outer Diameter Push On Nut
7X-2031: 127mm Outer Diameter Push On NutQuantity: 2
5H-9743: Electrical Rubber Grommet without Slit
5H-9743: Electrical Rubber Grommet without SlitQuantity: 1
439-1595: 4.8mm Thick Debris Guard Rear Door Gasket
439-1595: 4.8mm Thick Debris Guard Rear Door GasketQuantity: 1
439-1599: 2mm Thick Debris Guard Gasket Mount Plate
439-1599: 2mm Thick Debris Guard Gasket Mount PlateQuantity: 2
266-3314: M6-1 x 20mm Hex Flange Head Bolt
266-3314: M6-1 x 20mm Hex Flange Head BoltQuantity: 10
174-9194: M8-1.25 x 16mm Hex Flange Head Bolt
174-9194: M8-1.25 x 16mm Hex Flange Head BoltQuantity: 2
6V-9189: M8 x 1.25mm Cone Lock Nut
6V-9189: M8 x 1.25mm Cone Lock NutQuantity: 3
473-9358: 3mm Thick Gasket Mount Plate
473-9358: 3mm Thick Gasket Mount PlateQuantity: 1
480-2214: COVER AS
480-2214: COVER ASQuantity: 1
473-9357: 2mm Thick Debris Guard Bulk Seal Mount Plate
473-9357: 2mm Thick Debris Guard Bulk Seal Mount PlateQuantity: 1
453-1793: 2mm Thick Debris Guard Gasket Mount Plate
453-1793: 2mm Thick Debris Guard Gasket Mount PlateQuantity: 1
437-2996: PLATE
437-2996: PLATEQuantity: 1
462-5998: Debris Enclosure Support Plate
462-5998: Debris Enclosure Support PlateQuantity: 1
416-0741: PLATE
416-0741: PLATEQuantity: 1
416-0745: 4.8mm Thick Left-Hand Side Gasket
416-0745: 4.8mm Thick Left-Hand Side GasketQuantity: 1
416-0747: 4.8mm Thick Debris Guard Gasket
416-0747: 4.8mm Thick Debris Guard GasketQuantity: 1
416-0738: 4.8mm Thick Debris Guard Rear Door Gasket
416-0738: 4.8mm Thick Debris Guard Rear Door GasketQuantity: 1
416-0750: 4.8mm Thick Debris Guard Gasket
416-0750: 4.8mm Thick Debris Guard GasketQuantity: 1
439-3098: 4.8mm Thick Debris Guard Rear Door Gasket
439-3098: 4.8mm Thick Debris Guard Rear Door GasketQuantity: 1
439-3100: PLATE
439-3100: PLATEQuantity: 1
7K-3262: 25.40mm Long Steel Thumb Screw
7K-3262: 25.40mm Long Steel Thumb ScrewQuantity: 2
132-8502: 30.40mm Height Bulk Seal
132-8502: 30.40mm Height Bulk SealQuantity: 253
342-9920: M8-1.25 x 20mm Hex Flange Head Bolt
342-9920: M8-1.25 x 20mm Hex Flange Head BoltQuantity: 2
3E-8020: M6-1 x 25mm Rounded Pan Head Hexalobular Screw
3E-8020: M6-1 x 25mm Rounded Pan Head Hexalobular ScrewQuantity: 24
Showing 1 to 32 of 51Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 594-4892

Units of Measure

USMetric
Weight (kg): 20.23
Weight (lb): 44.6
View More
Compatible Models for part number 594-4892

MULTI TERRAIN LOADER

277D

COMPACT TRACK LOADER

279D

SKID STEER LOADER

246D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert