Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies8I-1362: 25.4mm Inner Diameter Bulk Hose
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies
8I-1362: 25.4mm Inner Diameter Bulk Hose
8I-1362: 25.4mm Inner Diameter Bulk Hose

Cat® Hose for Engine Coolant Lines and Windshield Wiper Washer

Brand: Cat

Product Images
8I-1362: 25.4mm Inner Diameter Bulk Hose
8I-1362: 25.4mm Inner Diameter Bulk Hose

Cat® Hose for Engine Coolant Lines and Windshield Wiper Washer

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (in): 1
Inside Diameter (mm): 25.4
Dash Size: -16
Outside Diameter (in): 1.42
Outside Diameter (mm): 36
Working Pressure (kPa): 300
Working Pressure (psi): 44
Operating Temperature: -40°C to 125°C
Material: Rubber,Coolant Hose Hose
Application: Engine Cooling System
Pressure Capacity (psi): 1210
SAE: SAE 20R3
Bulk Unit of Measure: CM
Units of MeasureUSMetric
Inside Diameter (in): 1
Inside Diameter (mm): 25.4
Dash Size: -16
View More
Compatible Models
Compatible Models
Underground Art Truck
AD22AD30
Power Module
XQ2280
Integrated Toolcarrier
IT14G2IT14GIT28G
Load Haul Dump
R2900 XER1700 XE
Site Prep Tractor
586C2864C
Material Handler
MH3037
Off Highway Truck
772770777793F798 AC789785793798789G777G796 AC794 AC
Motor Grader
18M3120H161418120M120K12M 3 AWD135H120M 216M163H160140M140K140H16H14L15014M140K 2160M 3 AWD140143H14H12H12M12K14M312M 312M 2120160K160H160M140M 3 AWD140M 3140M 216M314M-3160M 2160M 3120K 2
Rotary Cutter
RC20
Asphalt Compactor
CB8CB7CB10
Track-Type Tractor
D6K2 XLD6K2 LGPD6KD6K LGPD4D6K XLD6K2
Rotary Drill
MD6310MD6200MD6250
Asphalt Paver
AP-655DAP1055AP655BG555EAP-1000EAP-1000FAP-555EBG1055EAP600AP-1055FAP-1055EAP655FBG600DAP-600DBG655DBG1000EAP-500EAP655F LAP600FBG500EAP1000
Marine Engine
C9.3
Track Feller Buncher
2390239151122905225212491532
Underground Articulated Truck
AD22
Pipelayer
PL61
Renewable Energy
BDP250
Vibratory Compactor
CB10CS11 GCCS78BCS-44BCS-56BCS-68BCS54BCB7CS7CD-44BCS-54BCS-66BCS-78BCS-79BCP12CS-64BCS-76BCP74BCP-54BCP7CS68BCS56BCS-74BCB-44BCS44BCB-68BCB46BCS79BCP-56BCP-68BCP-44BCB-54BCB-66BCS512 GCCP54BCP-74BCP11 GCCB-64BCP76BCS74BCS10 GCCS12CS14CP12 GCCP68BCD-54BCP44BCP56B
Paving Compactor
C13 MARINEMG630
Wheel Tractor
611615C II613C II615C
Generator Set
DG125C7.1DG150CG137-12XQ230C9.3
Rotary Mixer
RM500B
Reclaimer Mixer
RM400RM500B
Engine
C13B
Track Loader
963953973D963D963K953D953K
Petroleum Engine
3512E
Soil Compactor
CS12 GCCP44BCP68BCP56BCP11CP12CP13CP14CP16CP17CS20CS64BCS76BCS10CS11CS12CS13CS13 GCCS14CS16CS17CS19CS74BCP7CS44BCS56BCS68BCS10 GCCP12 GCCS66BCS78BCS54BCP13 GCCP74BCS11 GC
Backhoe Loader
416F2420F2428F2432F2434F444F432F430F2420F430F444F2428F416F434F2
Wheel Dozer
854K
Cold Planer
PM312PM313PM310
Wheel Loader
928G988 XE907K906K906M988K XE908K908M930G924GZ993K924G992K994F994D994H
Compact Wheel Loader
920K906H2907H2914910906910K910M920906H914K914M914G914G2908M908H2906M918M907H907M908H
Telehandler
TH3510DTH337CTH357DTH357TH336CTH408DTH407CTH408TH3510TH414CTH406CTH514DTH514CTH417C
Road Reclaimer
RM400RM500BRM500
Engine - Machine
C32
Off-Highway Truck
D10R
Battery Charger
MEC500
Pneumatic Compactor
CW-14CW34CW12CW-34
Industrial Engine
C7C9.3BC4.4C11
Quarry Truck
772G770G
Truck
785773G LRC770G795F XQ793F772G793F XQ785G773G797F773F794 AC773G OEM793F CMD775G775F772G OEM793F OEM795F AC777G777F793F AC775G OEM775G LRC770G OEM
Wheel Feller Buncher
2570C2570D2470C573C573D563C563D2670C553C2670D
Compactor
CB8CB7CD10CCS7CCS9CB10CB13CB15CB16CD8
View More
Underground Art Truck
AD22AD30
Warranty Information
Return Policy
Parts diagram for 8I-1362
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
8I-13628I-1362
6V-83976V-8397
7M-84857M-8485
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8I-1362
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8I-1362

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability

View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 8I-1362

Units of Measure

USMetric
Inside Diameter (in): 1
Inside Diameter (mm): 25.4
Dash Size: -16
Outside Diameter (in): 1.42
Outside Diameter (mm): 36
Working Pressure (kPa): 300
Working Pressure (psi): 44
Operating Temperature: -40°C to 125°C
Material: Rubber,Coolant Hose Hose
Application: Engine Cooling System
Pressure Capacity (psi): 1210
SAE: SAE 20R3
Bulk Unit of Measure: CM
View More
Compatible Models for part number 8I-1362

UNDERGROUND ART TRUCK

AD22 AD30

POWER MODULE

XQ2280

INTEGRATED TOOLCARRIER

IT14G2 IT14G IT28G

LOAD HAUL DUMP

R2900 XE R1700 XE

SITE PREP TRACTOR

586C 2864C

MATERIAL HANDLER

MH3037

OFF HIGHWAY TRUCK

772 770 777 793F 798 AC 789 785 793 798 789G 777G 796 AC 794 AC

MOTOR GRADER

18M3 120H 16 14 18 120M 120K 12M 3 AWD 135H 120M 2 16M 163H 160 140M 140K 140H 16H 14L 150 14M 140K 2 160M 3 AWD 140 143H 14H 12H 12M 12K 14M3 12M 3 12M 2 120 160K 160H 160M 140M 3 AWD 140M 3 140M 2 16M3 14M-3 160M 2 160M 3 120K 2

ROTARY CUTTER

RC20

ASPHALT COMPACTOR

CB8 CB7 CB10

TRACK-TYPE TRACTOR

D6K2 XL D6K2 LGP D6K D6K LGP D4 D6K XL D6K2

ROTARY DRILL

MD6310 MD6200 MD6250

ASPHALT PAVER

AP-655D AP1055 AP655 BG555E AP-1000E AP-1000F AP-555E BG1055E AP600 AP-1055F AP-1055E AP655F BG600D AP-600D BG655D BG1000E AP-500E AP655F L AP600F BG500E AP1000

MARINE ENGINE

C9.3

TRACK FELLER BUNCHER

2390 2391 511 2290 522 521 2491 532

UNDERGROUND ARTICULATED TRUCK

AD22

PIPELAYER

PL61

RENEWABLE ENERGY

BDP250

VIBRATORY COMPACTOR

CB10 CS11 GC CS78B CS-44B CS-56B CS-68B CS54B CB7 CS7 CD-44B CS-54B CS-66B CS-78B CS-79B CP12 CS-64B CS-76B CP74B CP-54B CP7 CS68B CS56B CS-74B CB-44B CS44B CB-68B CB46B CS79B CP-56B CP-68B CP-44B CB-54B CB-66B CS512 GC CP54B CP-74B CP11 GC CB-64B CP76B CS74B CS10 GC CS12 CS14 CP12 GC CP68B CD-54B CP44B CP56B

PAVING COMPACTOR

C13 MARINE MG630

WHEEL TRACTOR

611 615C II 613C II 615C

GENERATOR SET

DG125 C7.1 DG150 CG137-12 XQ230 C9.3

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM400 RM500B

ENGINE

C13B

TRACK LOADER

963 953 973D 963D 963K 953D 953K

PETROLEUM ENGINE

3512E

SOIL COMPACTOR

CS12 GC CP44B CP68B CP56B CP11 CP12 CP13 CP14 CP16 CP17 CS20 CS64B CS76B CS10 CS11 CS12 CS13 CS13 GC CS14 CS16 CS17 CS19 CS74B CP7 CS44B CS56B CS68B CS10 GC CP12 GC CS66B CS78B CS54B CP13 GC CP74B CS11 GC

BACKHOE LOADER

416F2 420F2 428F2 432F2 434F 444F 432F 430F2 420F 430F 444F2 428F 416F 434F2

WHEEL DOZER

854K

COLD PLANER

PM312 PM313 PM310

WHEEL LOADER

928G 988 XE 907K 906K 906M 988K XE 908K 908M 930G 924GZ 993K 924G 992K 994F 994D 994H

COMPACT WHEEL LOADER

920K 906H2 907H2 914 910 906 910K 910M 920 906H 914K 914M 914G 914G2 908M 908H2 906M 918M 907H 907M 908H

TELEHANDLER

TH3510D TH337C TH357D TH357 TH336C TH408D TH407C TH408 TH3510 TH414C TH406C TH514D TH514C TH417C

ROAD RECLAIMER

RM400 RM500B RM500

ENGINE - MACHINE

C32

OFF-HIGHWAY TRUCK

D10R

BATTERY CHARGER

MEC500

PNEUMATIC COMPACTOR

CW-14 CW34 CW12 CW-34

INDUSTRIAL ENGINE

C7 C9.3B C4.4 C11

QUARRY TRUCK

772G 770G

TRUCK

785 773G LRC 770G 795F XQ 793F 772G 793F XQ 785G 773G 797F 773F 794 AC 773G OEM 793F CMD 775G 775F 772G OEM 793F OEM 795F AC 777G 777F 793F AC 775G OEM 775G LRC 770G OEM

WHEEL FELLER BUNCHER

2570C 2570D 2470C 573C 573D 563C 563D 2670C 553C 2670D

COMPACTOR

CB8 CB7 CD10 CCS7 CCS9 CB10 CB13 CB15 CB16 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert