Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws1B-2713: 1/4''-20 x 1 3/4'' Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
1B-2713: 1/4''-20 x 1 3/4'' Hex Head Bolt
1B-2713: 1/4''-20 x 1 3/4'' Hex Head Bolt

Cat® Hexagonal Head Bolt is a fastener that provides secure and reliable connections due to their hexagonal-shaped heads

Brand: Cat

Product Images
1B-2713: 1/4''-20 x 1 3/4'' Hex Head Bolt
1B-2713: 1/4''-20 x 1 3/4'' Hex Head Bolt
1B-2713: 1/4''-20 x 1 3/4'' Hex Head Bolt
1B-2713: 1/4''-20 x 1 3/4'' Hex Head Bolt
1B-2713: 1/4''-20 x 1 3/4'' Hex Head Bolt

Cat® Hexagonal Head Bolt is a fastener that provides secure and reliable connections due to their hexagonal-shaped heads

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
1B-2713
This part:
1B-2713: 1/4''-20 x 1 3/4'' Hex Head Bolt
Bolt Length (in)

1.75

Grip Length (in)

1

Thread Size (in)

0.01

Description

Cat® Hexagonal Head Bolt is a fastener that provides secure and reliable connections due to their hexagonal-shaped heads

627-7270
This part:
627-7270: FASTENER BIN KIT; 1/4 INCH-COARSE
Thread Size (in)

1/4-20

Bolt Length (in)

1/2, 3/4, 1, 1 1/4, 1 1/2, 1 3/4, 2, 2 1/2

Description

Inch-Coarse Fastener Bin Kit, 1/4 in., 8 Assorted Lengths, 10 Part Numbers, 400 Pieces, Phosphate and Oil Coating

Related parts
9S-8750
9S-8750: 1/4''-20 Hex Nut
Check Price
5P-0537
5P-0537: 1/4" ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert