Caterpillar
Caterpillar
Complete your tax details anytime right here.

Explore our new page design.

New Parts Page

Check out our new parts page design!

You are viewing the recently updated parts page. If you prefer the original version select "Not now" or you can continue enjoying the new page

271-4672: 7/16" x 3/8" Drive x 6 Point Impact Socket

271-4672: 7/16" x 3/8" Drive x 6 Point Impact Socket

Cat® Fractional Impact Socket (7/16 in) (3/8 in Drive) (6 Point) (Deep)

Brand: Cat

Product Images

271-4672: 7/16" x 3/8" Drive x 6 Point Impact Socket
271-4672: 7/16" x 3/8" Drive x 6 Point Impact Socket

271-4672: 7/16" x 3/8" Drive x 6 Point Impact Socket

Cat® Fractional Impact Socket (7/16 in) (3/8 in Drive) (6 Point) (Deep)

Brand: Cat

Description for part number 271-4672

Description:
Cat impact sockets attach to compatible drive Cat tools or adapters used for high speed maintenance and adjustment around tight spaces.

Attributes:
• 6 point, 7/16 inch impact socket
• Deep length
• 3/8 inch square drive
• Black oxide finish

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Specifications for part number 271-4672

Units of Measure

    Standard Color:

    Black

    Material Description:

    Steel

    Length (in):

    2.1

    Overall Length (in):

    2.0

    Size (in):

    7/16

    Finish:

    Black Oxide

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced