Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeHydraulicsOther Hydraulic Components353-8398: 9/16" Thread Straight Adapter
Home
HydraulicsOther Hydraulic Components
353-8398: 9/16" Thread Straight Adapter
353-8398: 9/16" Thread Straight Adapter

Cat® 9/16" Thread Straight Filter Adapter used in Exhaust Combustion Manifold Valve Cover

Brand: Cat

Product Images
353-8398: 9/16" Thread Straight Adapter
353-8398: 9/16" Thread Straight Adapter

Cat® 9/16" Thread Straight Filter Adapter used in Exhaust Combustion Manifold Valve Cover

Brand: Cat

Check Price
Check Price
Login to view your customer price
Related parts
121-4345
121-4345: 1.78 x 7.67mm 70A EPDM O-Ring
Check Price
3J-1907
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
Check Price
6V-3250
6V-3250: 1.98 x 11.89mm 70A EPDM O-Ring
Check Price
228-7088
228-7088: 1.78 x 7.67mm 90A FKM O-Ring
Check Price
4J-5477
4J-5477: 1.78 x 7.67mm 90A NBR O-Ring
Check Price
214-7568
214-7568: STOR O-Ring Seal (SAE 9/16-18)
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert