Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUndercarriageRolling ComponentsSprockets and SegmentsSegments397-9556: Track Segment
Home
UndercarriageRolling ComponentsSprockets and SegmentsSegments
397-9556: Track Segment
397-9556: Track Segment

Cat® Track Segment Plain Steel, 5 Bolts, 5 Teeth, 190mm Track Pitch

Brand: Cat

Product Images
397-9556: Track Segment
397-9556: Track Segment
397-9556: Track Segment
397-9556: Track Segment
397-9556: Track Segment

Cat® Track Segment Plain Steel, 5 Bolts, 5 Teeth, 190mm Track Pitch

Brand: Cat

Check Price
Check Price
Login to view your customer price
Compare Alternate Parts
397-9556
This part:
397-9556: Track Segment
Tip Radius (in)

15.236

Pitch Circle Radius (in)

15.039

Bushing Radius (in)

1.28

Description

Cat® Track Segment Plain Steel, 5 Bolts, 5 Teeth, 190mm Track Pitch

605-9149
This part:
605-9149: Track Segment
Hole Size (in)

0.7

Weight (lb)

22.73

Width (in)

3.07

Description

Cat® Track Segment Plain Steel, 5 Bolts, 5 Teeth, 202.81mm Track Pitch

326-4763
This part:
326-4763: Track Segment
Tip Radius (in)

15.236

Pitch Circle Radius (in)

15.039

Bushing Radius (in)

1.28

Description

Cat® Track Segment Plain Steel, 5 Bolts, 5 Teeth, 190mm Track Pitch

173-0946
This part:
173-0946: Track Segment
Tip Radius (in)

16.26

Pitch Circle Radius (in)

16.054

Bushing Radius (in)

1.433

Description

Cat® Track Segment Tough Steel, 5 Bolts, 5 Teeth, 202.81mm Track Pitch

398-0972
This part:
398-0972: Track Segment
Bolt Size (in)

5/8

Tip Radius (in)

16.26

Pitch Circle Radius (in)

16.054

Description

Cat® Track Segment Plain Steel, 5 Bolts, 5 Teeth, 202.81mm Track Pitch

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert