Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds3L-9966: 62mm Length Straight Stud
Home
Hardware, Seals, & ConsumablesHardwareFastenersStuds
3L-9966: 62mm Length Straight Stud
3L-9966: 62mm Length Straight Stud

Stud interference

Brand: Cat

Product Images
3L-9966: 62mm Length Straight Stud
3L-9966: 62mm Length Straight Stud
3L-9966: 62mm Length Straight Stud
3L-9966: 62mm Length Straight Stud
3L-9966: 62mm Length Straight Stud

Stud interference

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3L-9966
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 3L-9966
Locking Feature: steel stud
Material Description: ISO Class 8.8 or SAE Grade 5 equivalent
Notes: Thread Length (mm)19.05, Stud End Thread Length: 22.225
Hole Thread Pitch: 13
Material: Low Alloy Steel,Alloy Zinc
Stud Thread Pitch: 13
Stud Thread Size: .500
Coating: Phosphate & Oil
Thread Size (mm): 0
Length (mm): 61.9125
View More
Compatible Models for part number 3L-9966

TRACK-TYPE TRACTOR

D9G

TRUCK ENGINE

C-15 C-16 3406 3406E C15 3406C 3406B

MARINE ENGINE

D342 D342C

PIPELAYER

594

INDUSTRIAL ENGINE

D342

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert