Caterpillar
No suggested results. Try again.

Select Store

Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

417-3776: BLOCK AND OIL PAN GASKETS KIT
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits417-3776: BLOCK AND OIL PAN GASKETS KIT

417-3776: BLOCK AND OIL PAN GASKETS KIT

Central and Lower Kit

Brand: Cat

Product Images

417-3776: BLOCK AND OIL PAN GASKETS KIT

417-3776: BLOCK AND OIL PAN GASKETS KIT

Central and Lower Kit

Brand: Cat

Parts included in this kit

No results available.

061-9455: 3.53 x 47.22mm 75A FKM O-Ring

Quantity: 2

061-9458: 28mm Inner Diameter Fluorocarbon O-Ring Seal

Quantity: 2

106-9586: 1.78 x 23.52mm 75A FKM O-Ring

Quantity: 2

109-5308: 10.15mm Thick Oil Pan Cover Gasket

Quantity: 1

114-2687: 5.33 x 23.16mm 78A HNBR O-Ring

Quantity: 1

133-7068: 0.8mm Thick Cam Shaft Cover Gasket

Quantity: 1

136-7227: 19.18mm Inside Diameter Seal-O-Ring

Quantity: 1

209-7309: 22.5mm Outside Diameter Non-Threaded Plug

Quantity: 3

214-7566: 1.83 x 8.92mm 90A FKM O-Ring

Quantity: 1

214-7568: STOR O-Ring Seal (SAE 9/16-18)

Quantity: 5

228-4947: 2.62 x 13.94mm 75A FKM O-Ring

Quantity: 1

295-5609: 3.53 x 32.92mm 75A FKM O-Ring

Quantity: 1

2N-5243: 5.33 x 53.34mm 70A EPDM O-Ring

Quantity: 2

346-4897: 3.53 x 40.87mm 75A FKM O-Ring

Quantity: 1

3J-7354: 1.83 x 8.92mm 90A NBR O-Ring

Quantity: 1

4K-9841: 10.312mm Inner Diameter Air Cleaner Washer

Quantity: 1

5P-7701: 29.74mm Inner Diameter O-Ring Seal

Quantity: 4

5P-7813: 7.65mm Inner Diameter O-Ring Seal

Quantity: 2

5P-7815: 3 x 37.46mm 75A FKM O-Ring

Quantity: 1

5P-8068: 5.33 x 37.47mm 75A FKM O-Ring

Quantity: 2

5P-8211: 3.53 x 50.39mm 75A FKM O-Ring

Quantity: 1

5S-9134: 97.79mm Inside Diameter Seal-O-Ring

Quantity: 1

6V-1250: 39.34mm Inner Diameter Seal O Ring

Quantity: 1

6V-1903: 2.95 x 26.59mm 75A FKM O-Ring

Quantity: 1

6V-3831: 5.33 x 53.34mm 75A FKM O-Ring

Quantity: 2

6V-3834: 2.62 x 88.57mm 75A FKM O-Ring

Quantity: 1

6V-3908: 5.33 x 100.97mm 75A FKM O-Ring

Quantity: 2

6V-5048: 1.83 x 8.92mm 75A FKM O-Ring

Quantity: 4

6V-5134: 5.33 x 31.12mm 75A FKM O-Ring

Quantity: 3

7C-8296: 14.75mm Inner Diameter Isolator

Quantity: 14

8C-3445: Engine Oil Dust Cap

Quantity: 1

8C-5230: 43.82mm Inside Diameter Seal-O-Ring

Quantity: 1

Showing 1 to 32 of 34

Description for part number 417-3776

Description: This kit contains the gaskets and seals to reinstall the oil pan, internal oil pump, and block covers. Attributes: Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 417-3776

    Kit Contains:

    Dust cap, plug, fastener, gaskets, seals,

Compatible Models for part number 417-3776

CHALLENGER

75E

TRUCK ENGINE

C-10 C-12

ARTICULATED TRUCK

725

MARINE ENGINE

3196

WHEELED EXCAVATOR

W345B II

INDUSTRIAL ENGINE

C-12

EXCAVATOR

345B II 345B L 345B II MH 345B

MOTOR GRADER

143H 160H 140H 163H 14H

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced