Caterpillar
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
419-8222: FRONT HOUSING INSTALL GASKET KIT
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits419-8222: FRONT HOUSING INSTALL GASKET KIT
Home419-8222: FRONT HOUSING INSTALL GASKET KIT

419-8222: FRONT HOUSING INSTALL GASKET KIT

Front Structure Kit

Brand: Cat

Product Images

419-8222: FRONT HOUSING INSTALL GASKET KIT
419-8222: FRONT HOUSING INSTALL GASKET KIT

419-8222: FRONT HOUSING INSTALL GASKET KIT

Front Structure Kit

Brand: Cat

Parts included in this kit

No results available.

109-0072: 40.64mm Inside Diameter Seal-O-Ring

Quantity: 3

109-0073: 43.82mm Inside Diameter Seal-O-Ring

Quantity: 1

109-0076: 50.17mm Inside Diameter Seal-O-Ring

Quantity: 1

112-1580: 113.66mm Inside Diameter Seal-O-Ring

Quantity: 1

142-5867: 154.18mm Inner Diameter Front Crankshaft Seal

Quantity: 1

166-9145: Cylinder Block Gasket

Quantity: 1

193-9155: 0.8mm Thick Housing Cover Gasket

Quantity: 1

198-1517: 1.2mm Thick Cylinder Block Cover Gasket

Quantity: 1

214-7568: STOR O-Ring Seal (SAE 9/16-18)

Quantity: 1

234-8937: 2.23mm Tool Turning Cover with Bonded Seal

Quantity: 1

239-5571: 2.28mm Thickness Integral Edge Bonded Steel

Quantity: 1

259-4598: 3.53 x 120.24mm 75A FKM O-Ring

Quantity: 1

2S-6151: 0.8mm Thickness Round Gasket

Quantity: 1

3J-1907: 1.98 x 11.89mm 90A NBR O-Ring

Quantity: 2

467-2620: 158.12mm Inside Diameter Seal-O-Ring

Quantity: 1

4N-1946: 0.8mm Thick Gasket

Quantity: 1

5M-9735: 31.75mm Shaft Diameter Lip Seal

Quantity: 1

5S-2106: 50.80mm Shaft Diameter Lip Seal

Quantity: 1

6N-2508: 0.79mm Thick Engine Cover Gasket

Quantity: 1

6V-4314: 5.33 x 129.54mm 75A FKM O-Ring

Quantity: 1

6V-5048: 1.83 x 8.92mm 75A FKM O-Ring

Quantity: 2

7C-0307: 0.8mm Thick Bonnet Cover Gasket

Quantity: 4

8T-9527: 110.72mm Inside Diameter Seal-O-Ring

Quantity: 1

9F-4446: 78.74mm Inner Diameter Seal O Ring

Quantity: 1

9X-7371: 126.59mm Inside Diameter Seal-O-Ring

Quantity: 1

Showing 1 to 25 of 25

Description for part number 419-8222

Description: This kit contains the gaskets and seals to reinstall the front cover. This kit does not include the oil pan gasket. Attributes: Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 419-8222

    Kit Contains:

    Gaskets, seals, washers

Compatible Models for part number 419-8222

GEN SET ENGINE

3412 3412C

GENERATOR

SR4

TRUCK ENGINE

C-10

GENERATOR SET

3412C

INDUSTRIAL ENGINE

3412C 3412

GAS ENGINE

G3412

LANDFILL COMPACTOR

836

WHEEL LOADER

988B

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced