Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits419-9849: Fuel Systemtem Gasket Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits419-9849: Fuel Systemtem Gasket Kit
419-9849: Fuel Systemtem Gasket Kit

Fuel System Kit

Brand: Cat

Product Images
419-9849: Fuel Systemtem Gasket Kit
419-9849: Fuel Systemtem Gasket Kit

Fuel System Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

5P-8119: 17.04mm Inner Diameter Seal O Ring
5P-8119: 17.04mm Inner Diameter Seal O RingQuantity: 12
6N-2645: 0.41mm Thick Governor Drive Mounting Gasket
6N-2645: 0.41mm Thick Governor Drive Mounting GasketQuantity: 1
6V-8977: 25.17mm Bore Diameter Rubber Lip Seal
6V-8977: 25.17mm Bore Diameter Rubber Lip SealQuantity: 1
7W-4482: 3/8'' Copper Flat Washer
7W-4482: 3/8'' Copper Flat WasherQuantity: 1
114-8718: 26.64mm Inner Diameter Fuel System O Ring Seal
114-8718: 26.64mm Inner Diameter Fuel System O Ring SealQuantity: 12
1P-0436: 1.2mm Thick Fuel Filter Lines Gasket
1P-0436: 1.2mm Thick Fuel Filter Lines GasketQuantity: 1
6N-2508: 0.79mm Thick Engine Cover Gasket
6N-2508: 0.79mm Thick Engine Cover GasketQuantity: 1
1J-9671: 1.83 x 10.52mm 90A NBR O-Ring
1J-9671: 1.83 x 10.52mm 90A NBR O-RingQuantity: 1
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 1
8H-9204: 22mm Outer Diameter Felt Washer
8H-9204: 22mm Outer Diameter Felt WasherQuantity: 12
9X-7378: 1.83 x 8.92mm 78A HNBR O-Ring
9X-7378: 1.83 x 8.92mm 78A HNBR O-RingQuantity: 1
8L-2786: 2.21 x 16.36mm 75A FKM O-Ring
8L-2786: 2.21 x 16.36mm 75A FKM O-RingQuantity: 4
4N-1105: 0.8mm Thick Two Hole Flange Gasket
4N-1105: 0.8mm Thick Two Hole Flange GasketQuantity: 1
4N-1636: 0.78mm Thick Fuel Pump Gasket
4N-1636: 0.78mm Thick Fuel Pump GasketQuantity: 1
4N-1868: 0.8mm Thick Governor Adapter Gasket
4N-1868: 0.8mm Thick Governor Adapter GasketQuantity: 1
8L-3873: Hydromechanical Fuel Shutoff System Flange Gasket
8L-3873: Hydromechanical Fuel Shutoff System Flange GasketQuantity: 1
4N-7465: 1.8mm Thick Fuel System Gasket
4N-7465: 1.8mm Thick Fuel System GasketQuantity: 1
271-2489: 3.56mm Inner Diameter Washer Seal
271-2489: 3.56mm Inner Diameter Washer SealQuantity: 1
114-3362: 10.82mm Inner Diameter Fuel System O Ring Seal
114-3362: 10.82mm Inner Diameter Fuel System O Ring SealQuantity: 1
6L-3528: 0.4mm Thick Governor Mounting Gasket
6L-3528: 0.4mm Thick Governor Mounting GasketQuantity: 1
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 2
464-0509: 9.25mm Inside Diameter Seal-O-Ring
464-0509: 9.25mm Inside Diameter Seal-O-RingQuantity: 8
7J-0204: 1.63 x 7.65mm 90A NBR O-Ring
7J-0204: 1.63 x 7.65mm 90A NBR O-RingQuantity: 1
2M-2489: 12.70mm Shaft Diameter Lip Seal
2M-2489: 12.70mm Shaft Diameter Lip SealQuantity: 2
4N-1104: 0.79mm Thick Fuel Line Gasket
4N-1104: 0.79mm Thick Fuel Line GasketQuantity: 1
8S-5388: 1.6mm Thick Electrical Shutoff Gasket
8S-5388: 1.6mm Thick Electrical Shutoff GasketQuantity: 1
1S-0004: 5.33 x 18.42mm 70A VMQ O-Ring
1S-0004: 5.33 x 18.42mm 70A VMQ O-RingQuantity: 2
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-RingQuantity: 4
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 11
4M-8303: 20.29mm Inside Diameter Seal-O-Ring
4M-8303: 20.29mm Inside Diameter Seal-O-RingQuantity: 1
6V-4314: 5.33 x 129.54mm 75A FKM O-Ring
6V-4314: 5.33 x 129.54mm 75A FKM O-RingQuantity: 1
Showing 1 to 32 of 34Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 419-9849
Kit Contains: Gaskets, seals, washers
View More
Compatible Models for part number 419-9849

GENERATOR

SR4

GEN SET ENGINE

3412 3412C

GENERATOR SET

3412C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced