Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity444-9230: Backhoe Mounting Kit
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity444-9230: Backhoe Mounting Kit
Parts included in this kit

No results available.

444-9225: SUPPORT AS
444-9225: SUPPORT ASQuantity: 1
444-9224: STEP AS
444-9224: STEP ASQuantity: 1
345-5672: Linkage Pin
345-5672: Linkage PinQuantity: 4
287-4218: 16mm Thick Two Bolt Mounting Plate
287-4218: 16mm Thick Two Bolt Mounting PlateQuantity: 4
7X-7729: M10 ID Steel Flat Washer
7X-7729: M10 ID Steel Flat WasherQuantity: 4
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat WasherQuantity: 2
8T-4183: M12X1.75  Thread 40mm Long Bolt
8T-4183: M12X1.75  Thread 40mm Long BoltQuantity: 2
444-9226: SUPPORT AS
444-9226: SUPPORT ASQuantity: 1
170-5707: Linkage Lock Pin
170-5707: Linkage Lock PinQuantity: 8
8T-4778: M16 x 2mm Cone Lock Nut
8T-4778: M16 x 2mm Cone Lock NutQuantity: 8
8T-4122: 5/8" ID Steel Flat Washer
8T-4122: 5/8" ID Steel Flat WasherQuantity: 16
287-4159: PIN-DETENT
287-4159: PIN-DETENTQuantity: 4
7X-2553: M16-2 x 40mm Hex Head Bolt
7X-2553: M16-2 x 40mm Hex Head BoltQuantity: 8
8T-4133: M10 x 1.5mm Hex Nut
8T-4133: M10 x 1.5mm Hex NutQuantity: 4
8T-6466: M10-1.5 x 60mm Hex Head Bolt
8T-6466: M10-1.5 x 60mm Hex Head BoltQuantity: 4
Showing 1 to 15 of 15
DescriptionSpecificationsCompatible Models
Description for part number 444-9230

Cat® mounting brackets for backhoe work tool attachments are required for proper operation on Skid Steer Loaders.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 444-9230

Units of Measure

USMetric
Length (in): 23.0
Weight (lb): 220.5
Height (in): 21.5
Width (in): 7.1
View More
Compatible Models for part number 444-9230

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced