Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5F-5321: 3/4''-10 x 1 3/4'' Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5F-5321: 3/4''-10 x 1 3/4'' Hex Socket Head Bolt
5F-5321: 3/4''-10 x 1 3/4'' Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
5F-5321: 3/4''-10 x 1 3/4'' Hex Socket Head Bolt
5F-5321: 3/4''-10 x 1 3/4'' Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5F-5321

Units of Measure

USMetric
Bolt Length (in): 1.75
Grip Length (in): 0.2
Material: STEEL,Alloy Steel
Hand of Thread: RH
Thread Size (dia x pitch) (mm): 3/4x10
Bolt Type: Socket Head
Thread Size (in): 0.03
Class or Grade: Astm A574 (180 Ksi)
Thread Size (mm): 0.750
Grip Length (mm): 5.08
Bolt Length (mm): 44.45
View More
Compatible Models for part number 5F-5321

EXCAVATOR

365C L MH

TELEHANDLER

TH306D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced