Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5P-7033: 5/8''-18 x 2 1/4'' 12-Point Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5P-7033: 5/8''-18 x 2 1/4'' 12-Point Head Bolt
5P-7033: 5/8''-18 x 2 1/4'' 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Product Images
5P-7033: 5/8''-18 x 2 1/4'' 12-Point Head Bolt
5P-7033: 5/8''-18 x 2 1/4'' 12-Point Head Bolt
5P-7033: 5/8''-18 x 2 1/4'' 12-Point Head Bolt
5P-7033: 5/8''-18 x 2 1/4'' 12-Point Head Bolt
5P-7033: 5/8''-18 x 2 1/4'' 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-7033

Units of Measure

USMetric
Bolt Length (in): 2.25
Material: STEEL,Carbon Steel
Bolt Length (mm): 57.15
Bolt Type: 12 Point Head
Grip Length (in): 0.125
Grip Length (mm): 3.17
Flange Diameter (in): 0.94
Hand of Thread: RH
Thread Size (in): 0.025
Class or Grade: Cat/astm F2882 (170 Ksi)
Thread Size (mm): 0.625
Locking Feature: None
Thread Size (dia x pitch) (mm): 5/8x18
View More
Compatible Models for part number 5P-7033

PUMPER

HT400

ENGINE - MACHINE

3408

GENERATOR

SR4

TRUCK ENGINE

3408B 3406E 3406C 3406B C-18 C-15 C-16 C15 3408 3406

MARINE ENGINE

C18

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C-15 C-16 C15 3406 3412 3456 C18 3412E 3412C 3406E 3406C 3408E 3408B 3408C

ENGINE

C15 C18

PETROLEUM ENGINE

C15 C18 C-15

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced