Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0423: 1 1/8''-7 x 4 1/2'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0423: 1 1/8''-7 x 4 1/2'' Hex Head Bolt
7X-0423: 1 1/8''-7 x 4 1/2'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
7X-0423: 1 1/8''-7 x 4 1/2'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7X-0423

Units of Measure

USMetric
Bolt Length (in): 4.5
Bolt Length (mm): 114.3
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 2.0
Grip Length (mm): 50.8
Material: Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.044
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 1.125
Locking Feature: None
Thread Size (dia x pitch) (mm): 1.125x7
View More
Compatible Models for part number 7X-0423

TRACK-TYPE TRACTOR

D9T D9R D9 D9 GC D10T

PIPELAYER

583T 583R

MOTOR GRADER

140M 3 AWD 14L 12M 150 12K 12M 3 AWD 140K 2 160M 3 AWD 140M 3 140M 2 140 160 12M 3 12M 2 120 140M 160K 120M 140K 120K 160M 2 160M 3 120K 2 120M 2 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced