Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8C-8407: M12-1.75 x 260mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8C-8407: M12-1.75 x 260mm Hex Head Bolt
8C-8407: M12-1.75 x 260mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
8C-8407: M12-1.75 x 260mm Hex Head Bolt
8C-8407: M12-1.75 x 260mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8C-8407

Units of Measure

USMetric
Bolt Length (in): 10.236
Thread Size (dia x pitch) (mm): M12x1.75
Bolt Length (mm): 260.0
Bolt Type: Hex Head
Coating: Zinc Flake-black
Grip Length (in): 8.307
Grip Length (mm): 211.0
Material: Steel,Alloy Zinc,Low Alloy Steel,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M12
Locking Feature: None
View More
Compatible Models for part number 8C-8407

BACKHOE LOADER

446

OFF HIGHWAY TRUCK

794 AC 796 AC 798 AC

LANDFILL COMPACTOR

836H 836G

BACKHOE

BH130

HYDRAULIC SHOVEL

6015B 6015

ARTICULATED TRUCK

725 730 D250E II D300E II

SHEAR

S3015 S3035 S3025

MARINE ENGINE

C140

MINING EXCAVATOR

5110B

EXPANDED MINING PRODUCTS

LD350

TRUCK

795F XQ 793D 793B 797F 793C 797 795F AC 794 AC 797B

SHEAR-DEMOLITION/SCRAP

S3035 S3015 S3025

EXCAVATOR

EL300B E240C E240B EL240B EL240C E300B

View More
Related parts
198-4778: M12 ID Steel Hard Washer
198-4778: M12 ID Steel Hard Washer

Cat® Black Colored Hard Washer for Hydraulic Hoses and Stairways

Check Price
8T-8549: M12 x 1.75mm Hex Lock Nut
8T-8549: M12 x 1.75mm Hex Lock Nut

Cat® M12 Steel Hexagonal Lock Nut with Nylon Insert

Check Price
6V-7687: M12 x 1.75mm Cone Lock Nut
6V-7687: M12 x 1.75mm Cone Lock Nut

Metric

Check Price
5P-1076: M12 ID Steel Flat Washer
5P-1076: M12 ID Steel Flat Washer

Cat® Hard Washer is a rigid flat disc used to evenly distribute load and prevent surface damage in fastening

Check Price
329-3356: M12 x 1.75mm Hex Nut
329-3356: M12 x 1.75mm Hex Nut

Metric, Coarse Thread UNC

Check Price
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat Washer

Cat®Flat Washer (Clutch,Brake,Transmission)

Check Price
198-4778
198-4778: M12 ID Steel Hard Washer
Check Price
8T-8549
8T-8549: M12 x 1.75mm Hex Lock Nut
Check Price
6V-7687
6V-7687: M12 x 1.75mm Cone Lock Nut
Check Price
5P-1076
5P-1076: M12 ID Steel Flat Washer
Check Price
329-3356
329-3356: M12 x 1.75mm Hex Nut
Check Price
8T-4223
8T-4223: M12 ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced