Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8F-5535: 1 1/2''-12 x 4'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8F-5535: 1 1/2''-12 x 4'' Hex Head Bolt
8F-5535: 1 1/2''-12 x 4'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
8F-5535: 1 1/2''-12 x 4'' Hex Head Bolt
8F-5535: 1 1/2''-12 x 4'' Hex Head Bolt
8F-5535: 1 1/2''-12 x 4'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8F-5535

Units of Measure

USMetric
Bolt Length (in): 4
Bolt Length (mm): 101.6
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.25
Grip Length (mm): 6.35
Material: Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.059
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 1.500
Locking Feature: None
Thread Size (dia x pitch) (mm): 1.500x12
View More
Compatible Models for part number 8F-5535

TRACK-TYPE TRACTOR

D9H D9G

RECLAIMER MIXER

RM-350B

WHEEL SCRAPER

613C II 613C 611 615C

BACKHOE LOADER

424D 420D 442D 432D 416C 428D 438C 416D 438D 428B 416B 428C 438B

WHEEL DOZER

814F II 814F

LANDFILL COMPACTOR

816F II 816F

WHEEL LOADER

930G 930H 980H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced