Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes9P-2665: Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
9P-2665: Track Shoe
9P-2665: Track Shoe

Cat® Track Shoe Single Grouser, 660mm Wide, Regular Joint, MS

Brand: Cat

Product Images
9P-2665: Track Shoe
9P-2665: Track Shoe
9P-2665: Track Shoe
9P-2665: Track Shoe
9P-2665: Track Shoe

Cat® Track Shoe Single Grouser, 660mm Wide, Regular Joint, MS

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
9P-2665
This part:
9P-2665: Track Shoe
Bolt Size (in)

7/8

Track Pitch (in)

8.5

Shoe Width (in)

25.984

Description

Cat® Track Shoe Single Grouser, 660mm Wide, Regular Joint, MS

329-9273
This part:
329-9273: Track Shoe
Bolt Size (in)

7/8

Track Pitch (in)

8.5

Shoe Width (in)

25.984

Description

Cat® Track Shoe Single Grouser, 660mm Wide, Regular Joint, MS, Trapezoidal Hole

Related parts
523-0529
523-0529: Track Shoe
Check Price
7T-2392
7T-2392: Track Shoe
Check Price
191-9917
191-9917: SHOE-TRACK
Check Price
329-9271
329-9271: SHOE-TRACK
Check Price
330-0580
330-0580: Track Shoe
Check Price
330-0582
330-0582: Track Shoe
Check Price
317-1031
317-1031: Track Shoe
Check Price
329-9269
329-9269: Track Shoe
Check Price
9P-2661
9P-2661: Track Shoe
Check Price
7T-2390
7T-2390: Track Shoe
Check Price
7T-2394
7T-2394: Track Shoe
Check Price
523-0528
523-0528: Track Shoe
Check Price
329-9268
329-9268: Track Shoe
Check Price
329-9270
329-9270: Track Shoe
Check Price
329-9272
329-9272: Track Shoe
Check Price
329-9818
329-9818: Track Shoe
Check Price
7G-6448
7G-6448: Track Shoe
Check Price
1Q-4621
1Q-4621: Track Shoe
Check Price
191-0921
191-0921: Track Shoe
Check Price
317-1030
317-1030: Track Shoe
Check Price
330-0583
330-0583: Track Shoe
Check Price
7G-6454
7G-6454: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert