Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits240-2016: Hydraulic Cylinder Seal Kit - Standard Size
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits
240-2016: Hydraulic Cylinder Seal Kit - Standard Size
240-2016: Hydraulic Cylinder Seal Kit - Standard Size

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
240-2016: Hydraulic Cylinder Seal Kit - Standard Size
240-2016: Hydraulic Cylinder Seal Kit - Standard Size
240-2016: Hydraulic Cylinder Seal Kit - Standard Size
240-2016: Hydraulic Cylinder Seal Kit - Standard Size
240-2016: Hydraulic Cylinder Seal Kit - Standard Size

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

175-7895: 3.53 x 69.44mm 75A NBR O-Ring
175-7895: 3.53 x 69.44mm 75A NBR O-RingQuantity: 1
6J-5733: 76.20mm Outer Diameter Plastic Ring
6J-5733: 76.20mm Outer Diameter Plastic RingQuantity: 1
167-2190: 45mm Rod Diameter Buffer Seal
167-2190: 45mm Rod Diameter Buffer SealQuantity: 1
308-1880: 42.4mm Inner Diameter Double Lip Wiper Seal
308-1880: 42.4mm Inner Diameter Double Lip Wiper SealQuantity: 1
6J-1972: 76mm Bore Diameter 2-Piece Seal
6J-1972: 76mm Bore Diameter 2-Piece SealQuantity: 1
439-2697: 44.4mm Rod Diameter U Cup seal
439-2697: 44.4mm Rod Diameter U Cup sealQuantity: 1
6J-5731: 69.61mm Internal Diameter Rubber Backup Ring
6J-5731: 69.61mm Internal Diameter Rubber Backup RingQuantity: 1
Showing 1 to 7 of 7
DescriptionSpecificationsCompatible Models
Specifications for part number 240-2016

We are still working on adding a specification for this part.

Compatible Models for part number 240-2016

WHEEL SKIDDER

518C

WHEEL TRACTOR

657E 627E 637E

WHEEL SCRAPER

657E

LOGGER

227

MOTOR GRADER

140M 3 AWD 12G 150 14M 12M 3 AWD 14M-3 14M3 160M 3 AWD 140M 3 140M 2 140 14H NA 160 12M 3 12M 2 140M 120M 140G 160M 2 160M 3 14H 120M 2 160M

BLADE

SNOW WING

COMPACT WHEEL LOADER

910

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert