Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsLink Assemblies341-1417: Link Assembly
Home
UndercarriageTrack ComponentsLink Assemblies
341-1417: Link Assembly
341-1417: Link Assembly

Cat® Link Assembly GLT, Press Fit Master, 50 Sections, Press Fit, SALT, 202.81mm Track Pitch

Brand: Cat

Product Images
341-1417: Link Assembly
341-1417: Link Assembly
341-1417: Link Assembly
341-1417: Link Assembly
341-1417: Link Assembly

Cat® Link Assembly GLT, Press Fit Master, 50 Sections, Press Fit, SALT, 202.81mm Track Pitch

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 341-1417

Units of Measure

USMetric
Track Pitch (mm): 202.81
Track Pitch (in): 7.985
Number of Track Sections: 50
Bolt Size (mm): M20
Link Inside Spread Sprocket (in): 3.346
Rotating Bushing Track (Rbt): No
Pin Retention System: Press Fit
Rail To Bushing OD (mm): 31
Link Inside Spread Roller (in): 4.083
UC System: HD
Shoe Bolt Hole Spacing B (mm): 129
Rail To Bushing OD (in): 1.22
Shoe Bolt Hole Spacing C (mm): 179
Link Inside Spread Roller (mm): 103.7
Link Height (mm): 115
Shoe Bolt Hole Spacing A (in): 2.835
Number of Sections: 50
Shoe Bolt Hole Spacing A (mm): 72
Bushing OD (in): 2.598
Link Outside Spread (in): 7.295
Shoe Bolt Hole Spacing B (in): 5.079
Bushing OD (mm): 66
Bolt Hole Diameter (in): 0.827
Grease Track Type: GLT
Link Outside Spread (mm): 185.3
Link Inside Spread Sprocket (mm): 85
Seal And Lube Type: SALT
Bolt Hole Diameter (mm): 21
Master Link Type: Press Fit Master
Rail To Pin Boss OD (mm): 34.4
Bolt Size (in): 0.7874
Rail To Pin Boss OD (in): 1.354
Track Bolt Thread: M20
Pin Length (in): 9.055
Shoe Bolt Hole Spacing C (in): 7.047
Link Height (in): 4.528
Wear Sensor: No
Track Stiffening System: Not Applicable
Master Bolt Thread: M20
Pin Length (mm): 230
View More
Compatible Models for part number 341-1417

EXCAVATOR

329D LN 329E L 329D L 325D L 345C

MOBILE HYD POWER UNIT

329D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert