Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits417-3698: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits
417-3698: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
417-3698: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
417-3698: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
417-3698: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

167-2303: 49.27mm Inner Diameter Cylinder Rod U-Cup Seal
167-2303: 49.27mm Inner Diameter Cylinder Rod U-Cup SealQuantity: 1
233-0619: 47.89mm Inner Diameter Double Lip Wiper Seal
233-0619: 47.89mm Inner Diameter Double Lip Wiper SealQuantity: 1
175-7901: 3.53 x 107.54mm 75A NBR O-Ring
175-7901: 3.53 x 107.54mm 75A NBR O-RingQuantity: 1
141-0709: 1.5mm Thick Rod Guide
141-0709: 1.5mm Thick Rod GuideQuantity: 1
5J-7865: 101.17mm Internal Diameter Rubber Backup Ring
5J-7865: 101.17mm Internal Diameter Rubber Backup RingQuantity: 1
167-2183: 50mm Rod Diameter Buffer Seal
167-2183: 50mm Rod Diameter Buffer SealQuantity: 1
119-5434: 110mm Outer Diameter Plastic Ring
119-5434: 110mm Outer Diameter Plastic RingQuantity: 1
310-2186: 3.5 x 101.19mm 90A NBR O-Ring
310-2186: 3.5 x 101.19mm 90A NBR O-RingQuantity: 1
9X-7301: 110mm Bore Diameter 2-Piece Seal
9X-7301: 110mm Bore Diameter 2-Piece SealQuantity: 1
Showing 1 to 9 of 9
DescriptionSpecificationsCompatible Models
Specifications for part number 417-3698

We are still working on adding a specification for this part.

Compatible Models for part number 417-3698

MOTOR GRADER

140M 3 AWD 12M 12M 3 12M 2 140M 120M 12M 3 AWD 160M 2 160M 3 AWD 160M 3 140M 3 140M 2 120M 2 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert