Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUndercarriageRolling ComponentsIdler Groups422-8791: Idler Group
Home
UndercarriageRolling ComponentsIdler Groups
422-8791: Idler Group
422-8791: Idler Group

Cat® Idler Group Standard Application, 159mm Rim Width, Interchangeable, 507mm Tread Diameter, Conventional Tread

Brand: Cat

Product Images
422-8791: Idler Group
422-8791: Idler Group
422-8791: Idler Group
422-8791: Idler Group
422-8791: Idler Group

Cat® Idler Group Standard Application, 159mm Rim Width, Interchangeable, 507mm Tread Diameter, Conventional Tread

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 422-8791

Units of Measure

USMetric
Tread Diameter (mm): 507
Bearing Mounting Length (in): 11.811
Tread Diameter (in): 19.961
Shaft Diameter (mm): 65
Shaft Diameter (in): 2.56
Flange Type: Center Flange
Flange Diameter (mm): 545
Flange Diameter (in): 21.46
Application: Standard Application
Idler Rim Width (mm): 159
UC System: GD
Shaft Protrusion Length (in): 3.602
Undercarriage Width (mm): 642
Idler Rim Width (in): 6.26
Shaft Protrusion Length (mm): 91.5
Mounting Cap Bolt Thread Size: M16
Machine Side: Interchangeable
Height (mm): 545
Center Flange Width (mm): 84
Tread Type: Conventional Tread
Center Flange Width (in): 3.307
Center Flange Diameter (in): 21.457
Shaft Length (in): 13.465
Bearing Mounting Length (mm): 300
Center Flange Diameter (mm): 545
Shaft Length (mm): 342
Shaft OD (mm): 80.95
Shaft OD (in): 3.187
Length (mm): 572.5
View More
Compatible Models for part number 422-8791

UNDERCARRIAGE

OEMS

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert