Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits444-0531: FRONT HOUSING INSTALL GASKET KIT
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
444-0531: FRONT HOUSING INSTALL GASKET KIT
444-0531: FRONT HOUSING INSTALL GASKET KIT

Front Structure Kit

Brand: Cat

Product Images
444-0531: FRONT HOUSING INSTALL GASKET KIT
444-0531: FRONT HOUSING INSTALL GASKET KIT
444-0531: FRONT HOUSING INSTALL GASKET KIT

Front Structure Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

3P-1155: 3.53 x 24.99mm 75A FKM O-Ring
3P-1155: 3.53 x 24.99mm 75A FKM O-RingQuantity: 2
125-0434: Two Bolt Edge Bonded Seal Gasket
125-0434: Two Bolt Edge Bonded Seal GasketQuantity: 1
129-5427: 27mm Outer Diameter Seal Washer
129-5427: 27mm Outer Diameter Seal WasherQuantity: 2
166-9144: 0.8mm Thick Front Housing Gasket
166-9144: 0.8mm Thick Front Housing GasketQuantity: 1
144-6142: 1.71mm Thick Integral Seal Gasket
144-6142: 1.71mm Thick Integral Seal GasketQuantity: 1
109-0077: 100.97mm Inside Diameter Seal-O-Ring
109-0077: 100.97mm Inside Diameter Seal-O-RingQuantity: 3
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
214-7566: 1.83 x 8.92mm 90A FKM O-RingQuantity: 4
9H-8872: 0.8mm Thick Hydraulic Pump Gasket
9H-8872: 0.8mm Thick Hydraulic Pump GasketQuantity: 1
126-1757: 19.3mm Outer Diameter Seal Washer
126-1757: 19.3mm Outer Diameter Seal WasherQuantity: 9
155-9524: 2.28mm Thickness Edge Bonded Seal
155-9524: 2.28mm Thickness Edge Bonded SealQuantity: 1
061-9455: 3.53 x 47.22mm 75A FKM O-Ring
061-9455: 3.53 x 47.22mm 75A FKM O-RingQuantity: 1
228-4947: 2.62 x 13.94mm 75A FKM O-Ring
228-4947: 2.62 x 13.94mm 75A FKM O-RingQuantity: 2
142-5867: 154.18mm Inner Diameter Front Crankshaft Seal
142-5867: 154.18mm Inner Diameter Front Crankshaft SealQuantity: 1
8T-9527: 110.72mm Inside Diameter Seal-O-Ring
8T-9527: 110.72mm Inside Diameter Seal-O-RingQuantity: 1
163-4565: 1.63 x 6.07mm 75A FKM O-Ring
163-4565: 1.63 x 6.07mm 75A FKM O-RingQuantity: 2
122-3772: 215.49mm Inside Diameter Seal-O-Ring
122-3772: 215.49mm Inside Diameter Seal-O-RingQuantity: 1
160-7271: 6.36mm Thick Press Seal
160-7271: 6.36mm Thick Press SealQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 3
238-5078: 1.63 x 6.07mm 90A FKM O-Ring
238-5078: 1.63 x 6.07mm 90A FKM O-RingQuantity: 2
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
238-5080: 2.21 x 16.36mm 90A FKM O-RingQuantity: 1
107-5769: 2.62 x 79.38mm 78A HNBR O-Ring
107-5769: 2.62 x 79.38mm 78A HNBR O-RingQuantity: 2
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 3
Showing 1 to 22 of 22
DescriptionSpecificationsCompatible Models
Specifications for part number 444-0531
Kit Contains: Gaskets, seals, washers
View More
Compatible Models for part number 444-0531

SOIL COMPACTOR

825H

WHEEL DOZER

824H

LANDFILL COMPACTOR

826H

WHEEL LOADER

980H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert