Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits444-0532: Oil Cooler and Lines Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
444-0532: Oil Cooler and Lines Gasket Kit
444-0532: Oil Cooler and Lines Gasket Kit

Oil Cooler and Lines Kit

Brand: Cat

Product Images
444-0532: Oil Cooler and Lines Gasket Kit
444-0532: Oil Cooler and Lines Gasket Kit

Oil Cooler and Lines Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Parts included in this kit

No results available.

330-8195: 2.62 x 44.12mm 75A FKM O-Ring
330-8195: 2.62 x 44.12mm 75A FKM O-RingQuantity: 1
8C-3445: Engine Oil Dust Cap
8C-3445: Engine Oil Dust CapQuantity: 1
2P-4305: 0.8mm Thick Gasket
2P-4305: 0.8mm Thick GasketQuantity: 2
214-7567: 1.83 x 10.52mm 90A FKM O-Ring
214-7567: 1.83 x 10.52mm 90A FKM O-RingQuantity: 2
109-0077: 100.97mm Inside Diameter Seal-O-Ring
109-0077: 100.97mm Inside Diameter Seal-O-RingQuantity: 3
113-5304: 5.33 x 50.17mm 75A FKM O-Ring
113-5304: 5.33 x 50.17mm 75A FKM O-RingQuantity: 2
125-0434: Two Bolt Edge Bonded Seal Gasket
125-0434: Two Bolt Edge Bonded Seal GasketQuantity: 1
2P-3760: 0.8mm Two Bolt Flange Gasket
2P-3760: 0.8mm Two Bolt Flange GasketQuantity: 2
4N-3841: 0.79mm Thick Flow Switch Gasket
4N-3841: 0.79mm Thick Flow Switch GasketQuantity: 1
2N-3350: 5.33 x 21.59mm 75A FKM O-Ring
2N-3350: 5.33 x 21.59mm 75A FKM O-RingQuantity: 2
1J-9671: 1.83 x 10.52mm 90A NBR O-Ring
1J-9671: 1.83 x 10.52mm 90A NBR O-RingQuantity: 2
126-4935: Edge Bonded Rubber Integral Seal
126-4935: Edge Bonded Rubber Integral SealQuantity: 1
2S-0795: 0.8mm Thick Gasket
2S-0795: 0.8mm Thick GasketQuantity: 2
6V-5063: 2.95 x 23.47mm 70A EPDM O-Ring
6V-5063: 2.95 x 23.47mm 70A EPDM O-RingQuantity: 2
6V-5064: 29.74mm Internal Diameter O-Ring Seal
6V-5064: 29.74mm Internal Diameter O-Ring SealQuantity: 2
6V-9027: 1.83 x 8.92mm 70A EPDM O-Ring
6V-9027: 1.83 x 8.92mm 70A EPDM O-RingQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 1
5P-8068: 5.33 x 37.47mm 75A FKM O-Ring
5P-8068: 5.33 x 37.47mm 75A FKM O-RingQuantity: 2
8C-5230: 43.82mm Inside Diameter Seal-O-Ring
8C-5230: 43.82mm Inside Diameter Seal-O-RingQuantity: 2
Showing 1 to 19 of 19
DescriptionSpecificationsCompatible Models
Specifications for part number 444-0532
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 444-0532

TRACK-TYPE TRACTOR

D8T D8R

UNDERGROUND ART TRUCK

AD55 AD45B AD30

SOIL COMPACTOR

825C 825H

WHEEL DOZER

824H 824C

LANDFILL COMPACTOR

826C 826H

WHEEL LOADER

980H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert