Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits444-0555: Turbocharger INSTALL GASKET KIT
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
444-0555: Turbocharger INSTALL GASKET KIT
444-0555: Turbocharger INSTALL GASKET KIT

Turbo Installation Kit

Brand: Cat

Product Images
444-0555: Turbocharger INSTALL GASKET KIT
444-0555: Turbocharger INSTALL GASKET KIT

Turbo Installation Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

210-9246: 2.62 x 37.77mm 75A FKM O-Ring
210-9246: 2.62 x 37.77mm 75A FKM O-RingQuantity: 1
126-2702: Edge Bonded Seal Gasket
126-2702: Edge Bonded Seal GasketQuantity: 1
357-0351: MJ10 x 1.5 Thread High Temperature Taperlock Stud
357-0351: MJ10 x 1.5 Thread High Temperature Taperlock StudQuantity: 4
357-1752: 4 Bolt Turbo Exhaust Gasket
357-1752: 4 Bolt Turbo Exhaust GasketQuantity: 1
6D-7128: 9.25mm Inside Diameter Seal-O-Ring
6D-7128: 9.25mm Inside Diameter Seal-O-RingQuantity: 1
238-5081: 2.46 x 19.18mm 90A FKM O-Ring
238-5081: 2.46 x 19.18mm 90A FKM O-RingQuantity: 2
180-8424: 12.42mm Inner Diameter O-Ring Seal
180-8424: 12.42mm Inner Diameter O-Ring SealQuantity: 1
375-2467: M10 x 1.5mm Hex Flange Nut
375-2467: M10 x 1.5mm Hex Flange NutQuantity: 4
228-7090: 1.78 x 12.47mm 90A FKM O-Ring
228-7090: 1.78 x 12.47mm 90A FKM O-RingQuantity: 1
6V-8398: 1.78 x 12.47mm 90A NBR O-Ring
6V-8398: 1.78 x 12.47mm 90A NBR O-RingQuantity: 3
8C-3089: 2.62 x 82.22mm 75A FKM O-Ring
8C-3089: 2.62 x 82.22mm 75A FKM O-RingQuantity: 1
198-6068: 1.71mm Thickness Edge Bonded Seal Gasket
198-6068: 1.71mm Thickness Edge Bonded Seal GasketQuantity: 1
341-9211: 1.6mm Thick Coolant Line Gasket
341-9211: 1.6mm Thick Coolant Line GasketQuantity: 6
228-7091: 1.78 x 15.72mm 90A FKM O-Ring
228-7091: 1.78 x 15.72mm 90A FKM O-RingQuantity: 1
6V-8397: 1.78 x 9.27mm 90A NBR O-Ring
6V-8397: 1.78 x 9.27mm 90A NBR O-RingQuantity: 1
6V-9027: 1.83 x 8.92mm 70A EPDM O-Ring
6V-9027: 1.83 x 8.92mm 70A EPDM O-RingQuantity: 1
Showing 1 to 16 of 16
DescriptionSpecificationsCompatible Models
Specifications for part number 444-0555
Kit Contains: Gaskets, seals, locknuts, studs
View More
Compatible Models for part number 444-0555

SOIL COMPACTOR

825H

WHEEL DOZER

824H

LANDFILL COMPACTOR

826H

WHEEL LOADER

980H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert