Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsUpgrade KitsGuarding472-2967: Lights & Auxiliary Connectors Guarding Kit
Home
Upgrade & Repair KitsUpgrade KitsGuarding
472-2967: Lights & Auxiliary Connectors Guarding Kit
472-2967: Lights & Auxiliary Connectors Guarding Kit

This kit provides guarding for the front work lights, rear work lights, auxiliary hydraulic connections, work tool electrical harness connection and work tool coupler area. Note: If additional debris guarding is required, please refer to the Debris Kit.

Brand: Cat

Product Images
472-2967: Lights & Auxiliary Connectors Guarding Kit
472-2967: Lights & Auxiliary Connectors Guarding Kit
472-2967: Lights & Auxiliary Connectors Guarding Kit

This kit provides guarding for the front work lights, rear work lights, auxiliary hydraulic connections, work tool electrical harness connection and work tool coupler area. Note: If additional debris guarding is required, please refer to the Debris Kit.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Parts included in this kit

No results available.

391-5623: 3mm Thick Guard Plate
391-5623: 3mm Thick Guard PlateQuantity: 2
493-3375: 3mm Thickness Lighting Guard Plate
493-3375: 3mm Thickness Lighting Guard PlateQuantity: 1
489-0522: Bottom Guard Cover
489-0522: Bottom Guard CoverQuantity: 1
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 3
342-9920: M8-1.25 x 20mm Hex Flange Head Bolt
342-9920: M8-1.25 x 20mm Hex Flange Head BoltQuantity: 1
6V-7743: M6 x 1mm Cone Lock Nut
6V-7743: M6 x 1mm Cone Lock NutQuantity: 4
5P-4116: M8 ID Steel Flat Washer
5P-4116: M8 ID Steel Flat WasherQuantity: 1
9X-2038: M6 ID Steel Flat Washer
9X-2038: M6 ID Steel Flat WasherQuantity: 2
9X-2045: M6-1 x 20mm Rounded Truss Head Hexalobular Screw
9X-2045: M6-1 x 20mm Rounded Truss Head Hexalobular ScrewQuantity: 4
484-9755: PLATE
484-9755: PLATEQuantity: 1
498-4735: 3mm Thickness Lighting Guard Plate
498-4735: 3mm Thickness Lighting Guard PlateQuantity: 1
5C-7261: M8 x 1.25mm Hex Nut
5C-7261: M8 x 1.25mm Hex NutQuantity: 1
8T-4196: M10-1.5 35mm Hex Head Bolt
8T-4196: M10-1.5 35mm Hex Head BoltQuantity: 3
8T-4205: 1/4" ID Steel Flat Washer
8T-4205: 1/4" ID Steel Flat WasherQuantity: 4
8T-4908: M8-1.25 x 25mm Hex Head Bolt
8T-4908: M8-1.25 x 25mm Hex Head BoltQuantity: 1
8T-4133: M10 x 1.5mm Hex Nut
8T-4133: M10 x 1.5mm Hex NutQuantity: 3
Showing 1 to 16 of 16
DescriptionSpecificationsCompatible Models
Specifications for part number 472-2967

We are still working on adding a specification for this part.

Compatible Models for part number 472-2967

MULTI TERRAIN LOADER

257D 257D3

COMPACT TRACK LOADER

259D 259D3

SKID STEER LOADER

242D3 236D3 236D 242D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert