Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity583-9157: High Flow Kit
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity583-9157: High Flow Kit
583-9157: High Flow Kit

This kit provides components required to convert the auxiliary system flow from standard flow to high flow (30 gpm/113 lpm @ 3335 psi).

Brand: Cat

Product Images
583-9157: High Flow Kit
583-9157: High Flow Kit

This kit provides components required to convert the auxiliary system flow from standard flow to high flow (30 gpm/113 lpm @ 3335 psi).

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

568-4769: 147.6mm Long High Flow Identification Film Label
568-4769: 147.6mm Long High Flow Identification Film LabelQuantity: 2
571-1509: XT-3 ES
571-1509: XT-3 ESQuantity: 1
385-5779: Elbow Flange Assembly
385-5779: Elbow Flange AssemblyQuantity: 1
8T-5049: 101.27mm Inside Diameter Seal-O-Ring
8T-5049: 101.27mm Inside Diameter Seal-O-RingQuantity: 1
515-8199: 12 VDC Suppression Resistor Relay
515-8199: 12 VDC Suppression Resistor RelayQuantity: 1
101-7404: M10-1.5 x 30mm Hex Socket Head Bolt
101-7404: M10-1.5 x 30mm Hex Socket Head BoltQuantity: 2
4P-8134: 21.00mm Clamp Width Ladder Clip
4P-8134: 21.00mm Clamp Width Ladder ClipQuantity: 1
8T-6466: M10-1.5 x 60mm Hex Head Bolt
8T-6466: M10-1.5 x 60mm Hex Head BoltQuantity: 4
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 3
258-2555: One Section Gear Pump
258-2555: One Section Gear PumpQuantity: 1
435-8880: 38.1mm ID Hydraulic Pump Lines Hose
435-8880: 38.1mm ID Hydraulic Pump Lines HoseQuantity: 1
525-1490: Joystick Control
525-1490: Joystick ControlQuantity: 1
323-3308: Hydraulic Oil Cooler Lines Cap
323-3308: Hydraulic Oil Cooler Lines CapQuantity: 2
9X-2546: M6-1 x 20mm Hex Socket Head Bolt
9X-2546: M6-1 x 20mm Hex Socket Head BoltQuantity: 4
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 6
343-6821: 63.00mm Minimum Internal Diameter Clamp
343-6821: 63.00mm Minimum Internal Diameter ClampQuantity: 1
8T-4956: BOLT
8T-4956: BOLTQuantity: 2
8T-4195: M10-1.5 x 30mm Hex Head Bolt
8T-4195: M10-1.5 x 30mm Hex Head BoltQuantity: 4
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat WasherQuantity: 2
358-5002: 45Cc Steel Piston Pump
358-5002: 45Cc Steel Piston PumpQuantity: 1
347-4163: 50.00mm Minimum ID Spring Liner Clamp
347-4163: 50.00mm Minimum ID Spring Liner ClampQuantity: 1
378-1030: HARNESS AS
378-1030: HARNESS ASQuantity: 1
5P-3863: 82.22mm Inside Diameter Seal-O-Ring
5P-3863: 82.22mm Inside Diameter Seal-O-RingQuantity: 1
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 10
Showing 1 to 24 of 24
DescriptionSpecificationsCompatible Models
Specifications for part number 583-9157

We are still working on adding a specification for this part.

Compatible Models for part number 583-9157

MULTI TERRAIN LOADER

257D3

COMPACT TRACK LOADER

259D3

SKID STEER LOADER

242D3 236D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced