Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsLink Assemblies481-0702: Link Assembly
Home
UndercarriageTrack ComponentsLink Assemblies
481-0702: Link Assembly
481-0702: Link Assembly

Cat® Link Assembly 1 Tooth Master, 44 Sections, PPR, SALT, 261mm Track Pitch

Brand: Cat

Product Images
481-0702: Link Assembly
481-0702: Link Assembly
481-0702: Link Assembly
481-0702: Link Assembly
481-0702: Link Assembly

Cat® Link Assembly 1 Tooth Master, 44 Sections, PPR, SALT, 261mm Track Pitch

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 481-0702

Units of Measure

USMetric
Track Pitch (mm): 261
Track Pitch (in): 10.276
Number of Track Sections: 44
Bolt Size (in): 1-1/8
Link Inside Spread Sprocket (in): 4.921
Rotating Bushing Track (Rbt): No
Pin Retention System: PPR
Rail To Bushing OD (mm): 62.5
Link Inside Spread Roller (in): 5.654
UC System: HDXL
Shoe Bolt Hole Spacing B (mm): 190
Rail To Bushing OD (in): 2.461
Shoe Bolt Hole Spacing C (mm): 250
Link Inside Spread Roller (mm): 143.6
Shoe Bolt Hole Spacing A (in): 3.15
Link Height (mm): 188
Shoe Bolt Hole Spacing A (mm): 80
Number of Sections: 44
Shoe Bolt Hole Spacing B (in): 7.48
Bushing OD (in): 3.899
Link Outside Spread (in): 11.496
Bushing OD (mm): 99.04
Bolt Hole Diameter (in): 1.164
Grease Track Type: Not Applicable
Link Inside Spread Sprocket (mm): 125
Link Outside Spread (mm): 292
Seal And Lube Type: SALT
Bolt Hole Diameter (mm): 29.57
Master Link Type: 1 Tooth Master
Rail To Pin Boss OD (mm): 67
Rail To Pin Boss OD (in): 2.638
Track Bolt Thread: 1.125
Shoe Bolt Hole Spacing C (in): 9.843
Pin Length (in): 11.974
Link Height (in): 7.402
Wear Sensor: No
Track Stiffening System: Not Applicable
Master Bolt Thread: 1.125
Pin Length (mm): 304.15
View More
Compatible Models for part number 481-0702

TRACK-TYPE TRACTOR

D10T2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert