Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsRatchets & SocketsSockets4C-8996: Metric Hex Ball Driver Socket
Home
Workshop SuppliesToolsRatchets & SocketsSockets
4C-8996: Metric Hex Ball Driver Socket
4C-8996: Metric Hex Ball Driver Socket

Cat® Metric Hex Ball Driver Socket is used for fastening and loosening hexagonal bolts and screws with ease

Brand: Cat

Product Images
4C-8996: Metric Hex Ball Driver Socket
4C-8996: Metric Hex Ball Driver Socket

Cat® Metric Hex Ball Driver Socket is used for fastening and loosening hexagonal bolts and screws with ease

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 4C-8996

Units of Measure

USMetric
Length (mm): 128.27
Length (in): 5.05
Outer Diameter (mm): 17.27
Outer Diameter (in): 0.679
Hex Size (mm): 4
Hex Size (in): 0.157
Weight (kg): 0.036
Weight (lb): 0.079
Material: Carbon Steel
Overall Length (mm): 128.3
Drive (in): 3/8
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert