Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsSafety & Visibility528-3292: Mesh Windshield Guard, Full Front
Home
Upgrade & Repair KitsUpgrade KitsSafety & Visibility
528-3292: Mesh Windshield Guard, Full Front
528-3292: Mesh Windshield Guard, Full Front

Protects front window from flying debris. Perfect for hammering and digging rock surfaces. Approximate install time: 0.5 hour.

Brand: Cat

Product Images
528-3292: Mesh Windshield Guard, Full Front
528-3292: Mesh Windshield Guard, Full Front

Protects front window from flying debris. Perfect for hammering and digging rock surfaces. Approximate install time: 0.5 hour.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

096-6331: M12 x 1.75mm Hex Nut
096-6331: M12 x 1.75mm Hex NutQuantity: 4
7Y-0623: M16 x 2mm Hex Lock Nut
7Y-0623: M16 x 2mm Hex Lock NutQuantity: 2
8T-4136: M10-1.5 x 25mm Hex Head Bolt
8T-4136: M10-1.5 x 25mm Hex Head BoltQuantity: 1
8T-4908: M8-1.25 x 25mm Hex Head Bolt
8T-4908: M8-1.25 x 25mm Hex Head BoltQuantity: 6
9X-8256: M6 ID Steel Flat Washer
9X-8256: M6 ID Steel Flat WasherQuantity: 6
493-1072: Rock and Vandalism Guard Support
493-1072: Rock and Vandalism Guard SupportQuantity: 2
493-1087: 102.5mm Long Hex Bolt Shaft
493-1087: 102.5mm Long Hex Bolt ShaftQuantity: 1
493-1091: Front Window Guard Bracket
493-1091: Front Window Guard BracketQuantity: 1
201-4534: M16-2 x 78mm Hex Head Bolt
201-4534: M16-2 x 78mm Hex Head BoltQuantity: 1
532-7291: Bracket Assembly
532-7291: Bracket AssemblyQuantity: 1
483-7801: SPACER
483-7801: SPACERQuantity: 4
099-7241: M16 ID Steel Hard Washer
099-7241: M16 ID Steel Hard WasherQuantity: 2
6V-7357: M6-1 x 25mm Hex Head Bolt
6V-7357: M6-1 x 25mm Hex Head BoltQuantity: 6
507-4784: Front Window Guard Striker
507-4784: Front Window Guard StrikerQuantity: 2
493-1088: Front Window Guard Bracket
493-1088: Front Window Guard BracketQuantity: 1
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 9
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 6
535-6240: Cab Front Window Net Guard
535-6240: Cab Front Window Net GuardQuantity: 1
532-7310: Window Guard Gas Spring
532-7310: Window Guard Gas SpringQuantity: 1
172-5291: M10-1.5 x 30mm Rounded Pan Head Hexalobular Screw
172-5291: M10-1.5 x 30mm Rounded Pan Head Hexalobular ScrewQuantity: 4
4E-1487: 25mm Outer Diameter Ball Knob
4E-1487: 25mm Outer Diameter Ball KnobQuantity: 2
560-9515: Mushroom Head Stopper
560-9515: Mushroom Head StopperQuantity: 2
5D-4822: 6.15mm Free ID External Retaining Ring
5D-4822: 6.15mm Free ID External Retaining RingQuantity: 2
8T-4182: M10-1.5 x 45mm Hex Head Bolt
8T-4182: M10-1.5 x 45mm Hex Head BoltQuantity: 4
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat WasherQuantity: 4
8Y-5745: Hold-Open Rotary Latch
8Y-5745: Hold-Open Rotary LatchQuantity: 2
Showing 1 to 26 of 26
DescriptionSpecificationsCompatible Models
Specifications for part number 528-3292

We are still working on adding a specification for this part.

Compatible Models for part number 528-3292

WHEELED EXCAVATOR

M314 MH3026 M315 M314-07 M322 M320 M318 M319 M316 M317

EXCAVATOR

320 326 GC 340 326 349 330 GC 325 323 336 GC 345 326GC 315 GC 313 GC 323 GC 323GC 395 330 352 374 350 317 315 313 317 GC 335 336 3101 333 355 350 OEM 330GC 320 GC 345 GC

MATERIAL HANDLER

MH3022 MH3024

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert