Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUndercarriageTrack ComponentsLink Assemblies565-4423: Link Assembly
Home
UndercarriageTrack ComponentsLink Assemblies
565-4423: Link Assembly
565-4423: Link Assembly

Cat® Link Assembly 5 Tooth Master, 45 Sections, PPR2, SALT, 202.81mm Track Pitch

Brand: Cat

Product Images
565-4423: Link Assembly
565-4423: Link Assembly
565-4423: Link Assembly
565-4423: Link Assembly
565-4423: Link Assembly

Cat® Link Assembly 5 Tooth Master, 45 Sections, PPR2, SALT, 202.81mm Track Pitch

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 565-4423

Units of Measure

USMetric
Number of Track Sections: 45
Bolt Size (mm): M20
Weight (kg): 803.7
Track Pitch (in): 7.985
Weight (lb): 1,771.86
Track Pitch (mm): 202.81
Link Inside Spread Sprocket (in): 3.516
Rotating Bushing Track (Rbt): No
Pin Retention System: PPR2
Rail To Bushing OD (mm): 41.6
Link Inside Spread Roller (in): 4.035
UC System: HDXL
Rail To Bushing OD (in): 1.638
Shoe Bolt Hole Spacing B (mm): 137.3
Link Inside Spread Roller (mm): 102.5
Shoe Bolt Hole Spacing C (mm): 185.3
Shoe Bolt Hole Spacing A (in): 2.677
Link Height (mm): 132
Number of Sections: 45
Shoe Bolt Hole Spacing A (mm): 68
Shoe Bolt Hole Spacing B (in): 5.406
Bushing OD (in): 2.864
Link Outside Spread (in): 7.205
Bushing OD (mm): 72.75
Bolt Hole Diameter (in): 0.802
Grease Track Type: Not Applicable
Link Outside Spread (mm): 183
Link Inside Spread Sprocket (mm): 89.3
Seal And Lube Type: SALT
Bolt Hole Diameter (mm): 20.37
Master Link Type: 5 Tooth Master
Rail To Pin Boss OD (mm): 46.7
Rail To Pin Boss OD (in): 1.839
Track Bolt Thread: M20
Shoe Bolt Hole Spacing C (in): 7.295
Pin Length (in): 9.894
Link Height (in): 5.197
Wear Sensor: No
Track Stiffening System: Not Applicable
Master Bolt Thread: M22
Pin Length (mm): 251.3
View More
Compatible Models for part number 565-4423

TRACK-TYPE TRACTOR

D6H XL D6T D6R II D6H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert