Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsCouplings068-0599: Reusable Coupling
HomeHoses & TubesAdapters, Couplings, & FittingsCouplings068-0599: Reusable Coupling
068-0599: Reusable Coupling

Cat Reusable Coupling JIC – 45 Degree Female Swivel

Brand: Cat

Product Images
068-0599: Reusable Coupling
068-0599: Reusable Coupling

Cat Reusable Coupling JIC – 45 Degree Female Swivel

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 068-0599

Units of Measure

USMetric
Connector: Reusable
Material: STEEL,Medium Pressure Hose,Low Pressure Hose,Alloy Mixed: Metal
Coating: Zinc Plated
Shape: 45 Deg
Connector Type: -5 JIC FEMALE SWIVEL
Thread Size (in): 9/16-18
Drop Length (mm): 10.0
Drop Length (in): 0.39
Length (mm): 57.0
Length (in): 2.24
Cut-Off Factor (mm): 35.0
Cut-Off Factor (in): 1.38
Recommended Hose Size (mm): 7.9
Recommended Hose Size (in): 0.31
Compatible With: SAE 100R5, J1402
Hex Size (mm): 17.5
Hex Size (in): 0.69
Description: Reusable Coupling 5BRK-R
Applications: Reusable Coupling for use with hydraulic hose. For additional information contact your CAT local dealer
View More
Compatible Models for part number 068-0599

TRACK-TYPE TRACTOR

D5B D9H D7G

HYDRAULIC CONTROL

173B 193

WHEEL SCRAPER

657 657B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced