Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes218-3387: Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
218-3387: Track Shoe
218-3387: Track Shoe

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, ES

Brand: Cat

Product Images
218-3387: Track Shoe
218-3387: Track Shoe
218-3387: Track Shoe
218-3387: Track Shoe
218-3387: Track Shoe

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, ES

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
218-3387
This part:
218-3387: Track Shoe
Bolt Size (in)

3/4

Track Pitch (in)

8

Shoe Width (in)

27.953

Description

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, ES

125-5167
This part:
125-5167: Track Shoe
Bolt Size (in)

20.37

Track Pitch (in)

7.98

Shoe Width (in)

27.953

Description

Cat® Track Shoe Single Grouser, 710mm Wide, Regular Joint, MS

Related parts
6Y-6286
6Y-6286: Track Shoe
Check Price
6Y-6287
6Y-6287: Track Shoe
Check Price
540-3825
540-3825: 790mm Width Grouser Track Shoe
Check Price
540-3827
540-3827: 790mm Width Grouser Track Shoe
Check Price
266-0088
266-0088: Track Shoe
Check Price
289-5214
289-5214: Track Shoe
Check Price
294-4980
294-4980: Track Shoe
Check Price
157-1373
157-1373: 610mm Width Grouser Track Shoe
Check Price
246-5203
246-5203: 610mm Width Grouser Track Shoe
Check Price
266-0089
266-0089: Track Shoe
Check Price
234-9704
234-9704: 560mm Single Grouser Moderate Service Track Shoe
Check Price
294-0567
294-0567: Track Shoe
Check Price
235-1397
235-1397: 660mm Width Grouser Track Shoe
Check Price
1Q-4930
1Q-4930: Track Shoe
Check Price
294-4979
294-4979: Track Shoe
Check Price
6Y-8973
6Y-8973: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert