Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes157-1373: 610mm Width Grouser Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
157-1373: 610mm Width Grouser Track Shoe
157-1373: 610mm Width Grouser Track Shoe

Cat® Grouser Track Shoe provides exceptional traction and stability on different surfaces for improved maneuverability and control

Brand: Cat

Product Images
157-1373: 610mm Width Grouser Track Shoe
157-1373: 610mm Width Grouser Track Shoe
157-1373: 610mm Width Grouser Track Shoe
157-1373: 610mm Width Grouser Track Shoe
157-1373: 610mm Width Grouser Track Shoe

Cat® Grouser Track Shoe provides exceptional traction and stability on different surfaces for improved maneuverability and control

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
157-1373
This part:
157-1373: 610mm Width Grouser Track Shoe
Bolt Size (in)

3/4

Track Pitch (in)

7.98

Shoe Width (in)

24.016

Description

Cat® Grouser Track Shoe provides exceptional traction and stability on different surfaces for improved maneuverability and control

6Y-6287
This part:
6Y-6287: Track Shoe
Bolt Size (in)

3/4

Track Pitch (in)

8

Shoe Width (in)

24.016

Description

Cat® Track Shoe Single Grouser, 610mm Wide, Regular Joint, MS

1Q-4930
This part:
1Q-4930: Track Shoe
Bolt Size (in)

3/4

Track Pitch (in)

8

Shoe Width (in)

24.016

Description

Cat® Track Shoe Single Grouser, 610mm Wide, Regular Joint, ES

Related parts
6Y-6286
6Y-6286: Track Shoe
Check Price
6Y-6389
6Y-6389: Track Shoe
Check Price
540-3825
540-3825: 790mm Width Grouser Track Shoe
Check Price
540-3827
540-3827: 790mm Width Grouser Track Shoe
Check Price
125-5167
125-5167: Track Shoe
Check Price
266-0088
266-0088: Track Shoe
Check Price
289-5214
289-5214: Track Shoe
Check Price
1Q-4625
1Q-4625: Track Shoe
Check Price
237-7531
237-7531: 760mm Width Grouser Track Shoe
Check Price
169-5868
169-5868: Track Shoe
Check Price
1Q-4973
1Q-4973: Track Shoe
Check Price
133-2890
133-2890: Track Shoe
Check Price
283-8702
283-8702: Track Shoe
Check Price
294-4980
294-4980: Track Shoe
Check Price
218-3387
218-3387: Track Shoe
Check Price
138-5774
138-5774: Track Shoe
Check Price
246-5203
246-5203: 610mm Width Grouser Track Shoe
Check Price
266-0089
266-0089: Track Shoe
Check Price
537-6856
537-6856: Track Shoe
Check Price
246-5211
246-5211: Track Shoe
Check Price
234-9704
234-9704: 560mm Single Grouser Moderate Service Track Shoe
Check Price
242-8904
242-8904: Track Shoe
Check Price
246-5213
246-5213: Track Shoe
Check Price
1Q-4728
1Q-4728: Track Shoe
Check Price
196-1235
196-1235: Track Shoe
Check Price
270-2672
270-2672: Track Shoe
Check Price
294-0567
294-0567: Track Shoe
Check Price
246-5140
246-5140: 560mm Width Grouser Track Shoe
Check Price
235-1397
235-1397: 660mm Width Grouser Track Shoe
Check Price
294-4979
294-4979: Track Shoe
Check Price
234-9700
234-9700: Track Shoe
Check Price
196-7839
196-7839: Track Shoe
Check Price
234-9705
234-9705: 610mm Width Grouser Track Shoe
Check Price
6Y-8973
6Y-8973: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert