Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Shoes237-7531: 760mm Width Grouser Track Shoe
HomeUndercarriageTrack ComponentsTrack Shoes237-7531: 760mm Width Grouser Track Shoe
237-7531: 760mm Width Grouser Track Shoe

Cat® Hydraulic Hammer Housing Top Damper absorbs impact and vibration at the housing top, reducing stress and protecting internal components

Brand: Cat

Product Images
237-7531: 760mm Width Grouser Track Shoe
237-7531: 760mm Width Grouser Track Shoe
237-7531: 760mm Width Grouser Track Shoe
237-7531: 760mm Width Grouser Track Shoe
237-7531: 760mm Width Grouser Track Shoe

Cat® Hydraulic Hammer Housing Top Damper absorbs impact and vibration at the housing top, reducing stress and protecting internal components

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 237-7531

Units of Measure

USMetric
Shoe Width (mm): 760.0
Material: Boron Steel
UC System: ABRASION
Plate Thickness (mm): 15
Joint Type: Regular
ARM: No
Shoe Bolt Hole Spacing B (mm): 149.39
Shoe Bolt Hole Spacing C (mm): 149.39
Shoe Width (in): 29.921
Plate Thickness (in): 0.591
Shoe Bolt Hole Spacing A (mm): 54.51
Track Bolt Thread: M22
Shoe Section 1E Spec: 1E1729
Number of Grousers: Single
Bolt Hole Diameter (in): 0.906
Clipped: No
Shoe Type: Es
Bolt Hole Diameter (mm): 23
View More
Compatible Models for part number 237-7531

TRACK-TYPE TRACTOR

D6R III D6T D6R II D6T XW D6XE D6 D6 XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced