Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRolling ComponentsSprockets and SegmentsSegments363-4367: Track Segment
HomeUndercarriageRolling ComponentsSprockets and SegmentsSegments363-4367: Track Segment
363-4367: Track Segment

Cat® Track Segment Tough Steel, 5 Bolts, 5 Teeth, 202.79mm Track Pitch

Brand: Cat

Product Images
363-4367: Track Segment
363-4367: Track Segment
363-4367: Track Segment
363-4367: Track Segment
363-4367: Track Segment

Cat® Track Segment Tough Steel, 5 Bolts, 5 Teeth, 202.79mm Track Pitch

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 363-4367

Units of Measure

USMetric
Number of Bolts: 5
Pitch (mm): 202.79
Tip Radius (in): 16.142
Pitch Circle Radius (mm): 407.72
Material: Alloy Steel
Pitch Circle Radius (in): 16.052
Bushing Radius (in): 1.433
UC System: HD
Relieved: No
Tooth Width (in): 3.071
Packing Offset Radius (in): 15.99
Number of Sprocket Segments: 5.0
Material Type: Tough Steel
Packing Offset Radius (mm): 406.15
Bolt Circle Radius (in): 12.874
Pitch (in): 7.984
Bolt Size (mm): 5/8
Back Lash (in): 0.335
Number of Sprocket Bolts: 5.0
Track Pitch (mm): 202.79
Bolt Circle Radius (mm): 327
Bolt Size (in): 5/8
Sound Segment: No
Back Lash (mm): 8.5
Sprocket Mounting Type: Offset
Pocket Angle (degrees): 56
Inner Radius (mm): 306.0
Number of Teeth: 5
Number of Sprocket Teeth: 5.0
Bolt Thread Size: 0.625
Tooth Width (mm): 78
Inner Radius (in): 12.047
Bushing Radius (mm): 36.4
Tip Radius (mm): 410.0
View More
Compatible Models for part number 363-4367

TRACK LOADER

963D 963

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced