Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsRatchets & SocketsSockets199-9035: 19mm Hexagonal Socket
Home
Workshop SuppliesToolsRatchets & SocketsSockets
199-9035: 19mm Hexagonal Socket
199-9035: 19mm Hexagonal Socket

Cat® 19mm Double Hexagonal Socket with 3/8'' Square Drive facilitates smooth removal or installation procedures and helps technicians complete maintenance tasks

Brand: Cat

Product Images
199-9035: 19mm Hexagonal Socket
199-9035: 19mm Hexagonal Socket

Cat® 19mm Double Hexagonal Socket with 3/8'' Square Drive facilitates smooth removal or installation procedures and helps technicians complete maintenance tasks

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 199-9035

Units of Measure

USMetric
Outer Diameter (mm): 25.15
Outer Diameter (in): 0.99
Inner Diameter (mm): 8.38
Inner Diameter (in): 0.329
Drive Type: Square
Square Drive (in): 3/8''
Length (mm): 66.8
Length (in): 2.629
Hex Size (mm): 19
Hex Size (in): 0.748
Weight (kg): 0.132
Weight (lb): 0.291
Material: Carbon Steel
Size (mm): 19.0
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert