Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits245-6830: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits
245-6830: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
245-6830: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
245-6830: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
245-6830: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
245-6830: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

8T-3329: 88.85mm Inner Diameter Wear Ring
8T-3329: 88.85mm Inner Diameter Wear RingQuantity: 1
311-9318: 86.59mm Inner Diameter Double Lip Wiper Seal
311-9318: 86.59mm Inner Diameter Double Lip Wiper SealQuantity: 1
2J-0744: 202.16mm Internal Diameter Rubber Backup Ring
2J-0744: 202.16mm Internal Diameter Rubber Backup RingQuantity: 1
8J-4386: 5.33 x 199.39mm 90A NBR O-Ring
8J-4386: 5.33 x 199.39mm 90A NBR O-RingQuantity: 1
158-3030: Backup Ring
158-3030: Backup RingQuantity: 1
3J-8683: 209.55mm Bore Diameter Piston Guide
3J-8683: 209.55mm Bore Diameter Piston GuideQuantity: 1
311-9316: Seal Assembly-Buffer
311-9316: Seal Assembly-BufferQuantity: 1
439-2695: 87.6mm Inner Diameter U Cup Seal
439-2695: 87.6mm Inner Diameter U Cup SealQuantity: 1
8T-1793: 209.55mm Bore Diameter 2-Piece Seal
8T-1793: 209.55mm Bore Diameter 2-Piece SealQuantity: 1
1J-2176: 3.53 x 202.79mm 75A NBR O-Ring
1J-2176: 3.53 x 202.79mm 75A NBR O-RingQuantity: 1
Showing 1 to 10 of 10
DescriptionSpecificationsCompatible Models
Specifications for part number 245-6830

We are still working on adding a specification for this part.

Compatible Models for part number 245-6830

WHEEL TRACTOR

657E 651 657G 651E

WHEEL TRACTOR-SCRAPER

651 657

WHEEL SCRAPER

657E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert