Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsLink Assemblies396-9703: Link Assembly
Home
UndercarriageTrack ComponentsLink Assemblies
396-9703: Link Assembly
396-9703: Link Assembly

Cat® Link Assembly 5 Tooth Master, 41 Sections, Press Fit, SALT, 202.81mm Track Pitch

Brand: Cat

Product Images
396-9703: Link Assembly
396-9703: Link Assembly
396-9703: Link Assembly
396-9703: Link Assembly
396-9703: Link Assembly

Cat® Link Assembly 5 Tooth Master, 41 Sections, Press Fit, SALT, 202.81mm Track Pitch

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 396-9703

Units of Measure

USMetric
Track Pitch (mm): 202.81
Track Pitch (in): 7.985
Number of Track Sections: 41
Bolt Size (in): 3/4
Link Inside Spread Sprocket (in): 3.516
Rotating Bushing Track (Rbt): No
Pin Retention System: Press Fit
Rail To Bushing OD (mm): 41.6
Link Inside Spread Roller (in): 4.035
UC System: GD
Rail To Bushing OD (in): 1.638
Shoe Bolt Hole Spacing B (mm): 137.3
Link Inside Spread Roller (mm): 102.5
Shoe Bolt Hole Spacing C (mm): 185.3
Link Height (mm): 132
Shoe Bolt Hole Spacing A (in): 2.677
Shoe Bolt Hole Spacing A (mm): 68
Number of Sections: 41
Bushing OD (in): 2.864
Shoe Bolt Hole Spacing B (in): 5.406
Link Outside Spread (in): 7.205
Bushing OD (mm): 72.75
Bolt Hole Diameter (in): 0.802
Grease Track Type: Not Applicable
Link Inside Spread Sprocket (mm): 89.3
Link Outside Spread (mm): 183
Seal And Lube Type: SALT
Bolt Hole Diameter (mm): 20.37
Bolt Size (mm): 3/4
Master Link Type: 5 Tooth Master
Rail To Pin Boss OD (mm): 46.7
Rail To Pin Boss OD (in): 1.839
Track Bolt Thread: 0.75
Shoe Bolt Hole Spacing C (in): 7.295
Pin Length (in): 10.315
Link Height (in): 5.197
Wear Sensor: No
Track Stiffening System: Not Applicable
Master Bolt Thread: 0.75
Pin Length (mm): 262
View More
Compatible Models for part number 396-9703

TRACK-TYPE TRACTOR

D6T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert