Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits457-4585: FRONT HOUSING INSTALL GASKET KIT
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
457-4585: FRONT HOUSING INSTALL GASKET KIT
457-4585: FRONT HOUSING INSTALL GASKET KIT

Front Structure Kit

Brand: Cat

Product Images
457-4585: FRONT HOUSING INSTALL GASKET KIT
457-4585: FRONT HOUSING INSTALL GASKET KIT

Front Structure Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

126-1757: 19.3mm Outer Diameter Seal Washer
126-1757: 19.3mm Outer Diameter Seal WasherQuantity: 9
155-9524: 2.28mm Thickness Edge Bonded Seal
155-9524: 2.28mm Thickness Edge Bonded SealQuantity: 1
061-9455: 3.53 x 47.22mm 75A FKM O-Ring
061-9455: 3.53 x 47.22mm 75A FKM O-RingQuantity: 1
228-4947: 2.62 x 13.94mm 75A FKM O-Ring
228-4947: 2.62 x 13.94mm 75A FKM O-RingQuantity: 2
8T-9527: 110.72mm Inside Diameter Seal-O-Ring
8T-9527: 110.72mm Inside Diameter Seal-O-RingQuantity: 1
3P-1155: 3.53 x 24.99mm 75A FKM O-Ring
3P-1155: 3.53 x 24.99mm 75A FKM O-RingQuantity: 1
129-5427: 27mm Outer Diameter Seal Washer
129-5427: 27mm Outer Diameter Seal WasherQuantity: 2
166-9144: 0.8mm Thick Front Housing Gasket
166-9144: 0.8mm Thick Front Housing GasketQuantity: 1
109-0077: 100.97mm Inside Diameter Seal-O-Ring
109-0077: 100.97mm Inside Diameter Seal-O-RingQuantity: 1
228-7089: 1.78 x 9.27mm 90A FKM O-Ring
228-7089: 1.78 x 9.27mm 90A FKM O-RingQuantity: 1
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
214-7566: 1.83 x 8.92mm 90A FKM O-RingQuantity: 2
606-9110: 186.42mm Outer Diameter Front Crankshaft Seal
606-9110: 186.42mm Outer Diameter Front Crankshaft SealQuantity: 1
223-3505: 122.7mm Inner Diameter Press Seal
223-3505: 122.7mm Inner Diameter Press SealQuantity: 1
117-8801: 2.62 x 126.67mm 75A FKM O-Ring
117-8801: 2.62 x 126.67mm 75A FKM O-RingQuantity: 1
122-3772: 215.49mm Inside Diameter Seal-O-Ring
122-3772: 215.49mm Inside Diameter Seal-O-RingQuantity: 1
160-7271: 6.36mm Thick Press Seal
160-7271: 6.36mm Thick Press SealQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 1
238-5078: 1.63 x 6.07mm 90A FKM O-Ring
238-5078: 1.63 x 6.07mm 90A FKM O-RingQuantity: 2
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
238-5080: 2.21 x 16.36mm 90A FKM O-RingQuantity: 1
107-5769: 2.62 x 79.38mm 78A HNBR O-Ring
107-5769: 2.62 x 79.38mm 78A HNBR O-RingQuantity: 2
5E-8771: 120.32mm Inner Diameter O-Ring Seal
5E-8771: 120.32mm Inner Diameter O-Ring SealQuantity: 1
Showing 1 to 21 of 21
DescriptionSpecificationsCompatible Models
Specifications for part number 457-4585
Kit Contains: Gaskets, seals, washers
View More
Compatible Models for part number 457-4585

WHEEL TRACTOR

637G 631G

TRUCK ENGINE

C-18 C16 C15

INDUSTRIAL ENGINE

C18 C-15 C15

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert