Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits518-6058: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits
518-6058: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
518-6058: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
518-6058: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
518-6058: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

161-7147: 64.5mm Inner Diameter Piston Seal
161-7147: 64.5mm Inner Diameter Piston SealQuantity: 1
329-5792: 48.9mm Inner Diameter Cylinder Rod U-Cup Seal
329-5792: 48.9mm Inner Diameter Cylinder Rod U-Cup SealQuantity: 1
518-0952: 73.58mm Inner Diameter Wear Ring
518-0952: 73.58mm Inner Diameter Wear RingQuantity: 1
141-0709: 1.5mm Thick Rod Guide
141-0709: 1.5mm Thick Rod GuideQuantity: 1
329-5788: 50mm Rod Diameter Buffer Seal
329-5788: 50mm Rod Diameter Buffer SealQuantity: 1
149-0231: 3.53 x 72.62mm 90A NBR O-Ring
149-0231: 3.53 x 72.62mm 90A NBR O-RingQuantity: 1
1S-0668: 73.18mm Inner Diameter Backup Ring
1S-0668: 73.18mm Inner Diameter Backup RingQuantity: 1
329-5790: 50mm Rod Diameter Double Lip Wiper Seal
329-5790: 50mm Rod Diameter Double Lip Wiper SealQuantity: 1
175-7896: 3.53 x 75.79mm 75A NBR O-Ring
175-7896: 3.53 x 75.79mm 75A NBR O-RingQuantity: 1
Showing 1 to 9 of 9
DescriptionSpecificationsCompatible Models
Specifications for part number 518-6058

We are still working on adding a specification for this part.

Compatible Models for part number 518-6058

WHEEL LOADER

962 950

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert